(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Cotton Leveling Line (MI-8100M)

All Cotton Leveling Line (MI-8100M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MI-5100M
MI-8100M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter
(mm)
Trusco Code Mass

฿ 132.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 12 Day(s) 0.9 215-4226 64g

฿ 159.78

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) 1.2 215-4234 95g

Basic Specifications

  • Product Type
    Water base
  • Color
    Other
  • Length(m)
    100
  • Application
    For general surveying, kite thread, crafts and gardening.

Product Description

[Features]
· Uses hollow twisted yarn with 100% pure cotton.
[Applications]
· For general surveying, kite thread, crafts and gardening.

Part Number
MI-5100M
MI-8100M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter
(mm)
Trusco Code Mass

฿ 132.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 12 Day(s) 0.9 215-4226 64g

฿ 159.78

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) 1.2 215-4234 95g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1