(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MI-1000T |
MI-500T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter (mm) |
Length (m) |
Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
฿ 420.83 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | 1 Day(s) | 0.6 (Fine) | 1000 | 215-4200 | 207g | ||
฿ 424.40 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | 1 Day(s) | 0.8 (Thick) | 500 | 215-4218 | 230g |
[Features]
· Ideal for tiling with polyester yarn with less elongation.
· Comes in a blister case with a hook which makes it convenient for display.
[Applications]
· For general measurement of tile, etc.
Part Number |
---|
MI-1000T |
MI-500T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter (mm) |
Length (m) |
Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|
฿ 420.83 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | 1 Day(s) | 0.6 (Fine) | 1000 | 215-4200 | 207g | ||
฿ 424.40 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | 1 Day(s) | 0.8 (Thick) | 500 | 215-4218 | 230g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?