(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Yarn for Chalk Line (TMI-2003)

Yarn for Chalk Line (TMI-2003)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMI-2003
TMI-2004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter
(mm)
Trusco Code Mass

฿ 79.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) 0.85 253-3707 15g

฿ 96.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) 1.2 253-3715 25g

Basic Specifications

  • Product Type
    Chalk dust
  • Color
    Other
  • Length(m)
    20
  • Application
    For marking straight lines with chalk dust.

Product Description

[Features]
· Nylon thread with a special treatment that allows powder chalk to adhere well.
[Applications]
· For marking straight lines with chalk dust.

Part Number
TMI-2003
TMI-2004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter
(mm)
Trusco Code Mass

฿ 79.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) 0.85 253-3707 15g

฿ 96.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) 1.2 253-3715 25g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1