(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Black/Scarlet/White Liquid

Black/Scarlet/White Liquid

You can add up to 6 items to the comparison list.

Loading...

Specifications of TKE-180-W

  • Product Type
    India ink
  • Color
    Other
  • Capacity(ml)
    180
  • Trusco Code
    253-3286
  • Application
    For ink bottle ink used for any blackening work. White is for letters on inn signboards.
  • Mass
    230g
Part Number
TKE-180-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 305.26

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) Quote

Basic Specifications

  • Product Type
    India ink
  • Color
    Other
  • Capacity(ml)
    180
  • Trusco Code
    253-3286
  • Application
    For ink bottle ink used for any blackening work. White is for letters on inn signboards.
  • Mass
    230g

Product Description

[Features]
· India ink provides excellent inking and does not come off easily even in rain.
[Applications]
· For ink bottle ink used for any blackening work.
· The white liquid is for letters on welcome signs at inns.

Specifications of TKE-180-W

  • Product Type
    India ink
  • Color
    Other
  • Capacity(ml)
    180
  • Trusco Code
    253-3286
  • Application
    For ink bottle ink used for any blackening work. White is for letters on inn signboards.
  • Mass
    230g
Part Number
TKE-180-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 305.26

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1