(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knock Type Pencil (2 mm)【1-12 Pieces Per Package】 (7780)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7780
7781
7782
7783
7784
7785
7786
7787
7788
7789
7790
7791
7792
7793
7794
7796
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Detailed Type Number of Pieces Per Pack
(Nos.)
Trusco Code Mass

฿ 243.06

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 398-1819 15g

฿ 240.04

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Black (HB) Main Body - 398-1827 15g

฿ 265.02

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 398-1835 15g

฿ 265.02

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 398-1843 15g

฿ 240.04

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 12 Day(s) Red Main Body - 398-1851 15g

฿ 243.06

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 12 Day(s) Other Main Body - 398-1860 15g

฿ 267.04

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

12 Day(s) Black (HB) With replacement lead (12 pieces) 12 406-4691 28 g/pack

฿ 267.04

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1878 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1886 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Red With replacement lead (12 pieces) 12 398-1894 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1908 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1916 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1924 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Black (2H) With replacement lead (12 pieces) 12 398-1932 28 g/pack

฿ 243.06

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 12 Day(s) Other Main Body - 398-1941 15g

฿ 243.06

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 14 Day(s) Black (2H) Main Body - 398-1959 15g

Basic Specifications

Product Description

[Features]
· Short size that is difficult to lose.
· Includes a lead sharpening function.
[Applications]
· Short size that is difficult to lose.
· Includes a lead sharpening function.

Part Number
7780
7781
7782
7783
7784
7785
7786
7787
7788
7789
7790
7791
7792
7793
7794
7796
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Detailed Type Number of Pieces Per Pack
(Nos.)
Trusco Code Mass

฿ 243.06

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 398-1819 15g

฿ 240.04

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Black (HB) Main Body - 398-1827 15g

฿ 265.02

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 398-1835 15g

฿ 265.02

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 398-1843 15g

฿ 240.04

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 12 Day(s) Red Main Body - 398-1851 15g

฿ 243.06

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 12 Day(s) Other Main Body - 398-1860 15g

฿ 267.04

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

12 Day(s) Black (HB) With replacement lead (12 pieces) 12 406-4691 28 g/pack

฿ 267.04

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1878 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1886 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Red With replacement lead (12 pieces) 12 398-1894 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1908 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1916 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

10 Day(s) Other With replacement lead (12 pieces) 12 398-1924 28 g/pack

฿ 245.08

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

12 Pieces Per Package

19 Day(s) Black (2H) With replacement lead (12 pieces) 12 398-1932 28 g/pack

฿ 243.06

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 12 Day(s) Other Main Body - 398-1941 15g

฿ 243.06

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 14 Day(s) Black (2H) Main Body - 398-1959 15g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1