(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Big Line (Manually Wound)

Big Line (Manually Wound)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2110

  • Product Type
    Chalk Reel
  • Thread length(m)
    30
  • Trusco Code
    398-1801
  • Mass
    480g
Part Number
2110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,689.93

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Chalk Reel
  • Thread length(m)
    30
  • Trusco Code
    398-1801
  • Mass
    480g

Product Description

[Features]
· Medium size, perfect to fit on your belt.
· Uses a large transparent slider-type replenishing aperture that makes it easy to refill the powdered chalk and check how much is remaining.
[Applications]
· For drafting lines for road works and traffic indications.

Specifications of 2110

  • Product Type
    Chalk Reel
  • Thread length(m)
    30
  • Trusco Code
    398-1801
  • Mass
    480g
Part Number
2110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,689.93

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1