(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Charcoal Mechanical Pencil (1.3 mm)【1-6 Pieces Per Package】 (SS13-2H)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SS13-2H
SS13-HB
SS13-RED
SS13S-2H
SS13S-HB
SS13S-RED
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details Type Quantity/Pack Trusco Code Mass
(g)

฿ 226.23

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Black (2H) Main Body - 335-8861 8g

฿ 244.63

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Black (HB) Main Body - 335-8879 8g

฿ 244.63

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Red Main Body - 335-8887 8g

฿ 149.42

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

10 Day(s) Black (2H) Replacement Lead (Includes 6 pcs) 6 pcs. 335-8895 4 g/pack

฿ 149.42

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

10 Day(s) Black (HB) Replacement Lead (Includes 6 pcs) 6 pcs. 335-8909 4 g/pack

฿ 149.42

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

10 Day(s) Red Replacement Lead (Includes 6 pcs) 6 pcs. 335-8917 4 g/pack

Basic Specifications

Product Description

[Features]
· Thick enough to allow markings and instructions to be easily read.
· 1.3‑mm core.
· Uses a high polymer core that is twice as strong as conventional clay cores and is water resistant.
[Applications]
· For marking work on blocks, concrete, cloth and wood.

Part Number
SS13-2H
SS13-HB
SS13-RED
SS13S-2H
SS13S-HB
SS13S-RED
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details Type Quantity/Pack Trusco Code Mass
(g)

฿ 226.23

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Black (2H) Main Body - 335-8861 8g

฿ 244.63

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Black (HB) Main Body - 335-8879 8g

฿ 244.63

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Red Main Body - 335-8887 8g

฿ 149.42

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

10 Day(s) Black (2H) Replacement Lead (Includes 6 pcs) 6 pcs. 335-8895 4 g/pack

฿ 149.42

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

10 Day(s) Black (HB) Replacement Lead (Includes 6 pcs) 6 pcs. 335-8909 4 g/pack

฿ 149.42

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

6 Pieces Per Package

10 Day(s) Red Replacement Lead (Includes 6 pcs) 6 pcs. 335-8917 4 g/pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1