(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Charcoal Crayon (for Thin Writing)【1-3 Pieces Per Package】 (SKH-WHI)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKH-BLA
SKH-RED
SKH-WHI
SKHS-BLA
SKHS-RED
SKHS-WHI
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details Type Quantity/Pack Trusco Code Mass
(g)

฿ 182.21

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 335-8607 11g

฿ 182.21

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Red Main Body - 335-8631 11g

฿ 182.21

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 335-8691 11g

฿ 169.25

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Other Replacement Lead (Includes 3 pcs) 3 pcs. 335-8640 11 g/pack

฿ 169.25

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Red Replacement Lead (Includes 3 pcs) 3 pcs. 335-8674 11 g/pack

฿ 169.25

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Other Replacement Lead (Includes 3 pcs) 3 pcs. 335-8682 11 g/pack

Basic Specifications

Product Description

[Features]
· Can draw even on wet surfaces. (Oil-based)
· 4‑mm core that does not require sharpening.
· Knock-type holder allows you to use it right to the end.
[Applications]
· Marking concrete, wood, metal, glass and resin.

Part Number
SKH-BLA
SKH-RED
SKH-WHI
SKHS-BLA
SKHS-RED
SKHS-WHI
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Details Type Quantity/Pack Trusco Code Mass
(g)

฿ 182.21

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 335-8607 11g

฿ 182.21

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Red Main Body - 335-8631 11g

฿ 182.21

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) - 10 Day(s) Other Main Body - 335-8691 11g

฿ 169.25

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Other Replacement Lead (Includes 3 pcs) 3 pcs. 335-8640 11 g/pack

฿ 169.25

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Red Replacement Lead (Includes 3 pcs) 3 pcs. 335-8674 11 g/pack

฿ 169.25

INK MARKER/CHALK LINES/STRINGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Other Replacement Lead (Includes 3 pcs) 3 pcs. 335-8682 11 g/pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1