(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pitch Line (Automatic Winding) (PL-WCL150)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PL-WCL100
PL-WCL150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pitch Trusco Code

฿ 1,324.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 10 Day(s) 100 mm Gap 377-2110

฿ 1,324.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 12 Day(s) 150 mm Interval 377-2128

Basic Specifications

  • Product Type
    Chalk reel
  • Thread length(m)
    9
  • Automatic wind-up length(m)
    7
  • Mass(g)
    160g

Product Description

[Features]
· Uses approx. 1/70th the amount of pitch line powder as chalk lines. (Our own comparison)
· A special raising processing is performed on the single-fiber nylon string at regular intervals so that powdered chalk only adheres to the processed part.

Part Number
PL-WCL100
PL-WCL150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pitch Trusco Code

฿ 1,324.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 10 Day(s) 100 mm Gap 377-2110

฿ 1,324.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 12 Day(s) 150 mm Interval 377-2128

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1