(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perfect Ink-Pot Light (Manual Winding)

Perfect Ink-Pot Light (Manual Winding)

You can add up to 6 items to the comparison list.

Loading...

Specifications of PS-LIGHTMK-B

  • Product Type
    Chalk reel
  • Thread length(m)
    30
  • Trusco Code
    377-2217
  • Mass(g)
    84g
Part Number
PS-LIGHTMK-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 478.34

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Chalk reel
  • Thread length(m)
    30
  • Trusco Code
    377-2217
  • Mass(g)
    84g

Product Description

[Features]
· "Ultra-mini size" convenient for small jobs. Optimal for ink marking in narrow places.
· Includes a rubber-packed open-close lid.
· Uses a clippers-shaped tip head that allows accurate ink marking even in narrow places.
· Includes a cotton weight that allows the ink to be loaded evenly on the string.
[Applications]
· Marking work using ink.

Specifications of PS-LIGHTMK-B

  • Product Type
    Chalk reel
  • Thread length(m)
    30
  • Trusco Code
    377-2217
  • Mass(g)
    84g
Part Number
PS-LIGHTMK-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 478.34

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1