(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perfect Ink-Pot EVO (Automatic Winding)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,172.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PS-EVO-M
PS-EVO-MBK
PS-EVO-S
PS-EVO-SBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thread length
(m)
Automatic wind-up length
(m)
Trusco Code Ink Tank Maximum Capacity
(ml)
Mass
(g)

฿ 1,199.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Red 20 10 377-2152 16 167

฿ 1,212.03

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 12 Day(s) Black 20 10 813-4848 16 167

฿ 1,172.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 10 Day(s) Red 15 8 377-2161 11 122

฿ 1,212.03

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 10 Day(s) Black 15 8 813-4849 11 122

Basic Specifications

  • Thread diameter(mm)
    0.6

Product Description

[Features]
· Uses a diagonally cut ink case that is easy to press in and with a tip that is easy to see.
· The main body can be fully opened without using a tool, and the ink case can be cleaned and the string replaced easily.
· Rubber packing is strategically used to prevent ink leakage and to stop the ink from drying out, enabling long-term use.
· Uses cellulose sponge cotton wadding, which significantly improves the ink loading.
[Applications]
· Marking work using ink.

Part Number
PS-EVO-M
PS-EVO-MBK
PS-EVO-S
PS-EVO-SBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thread length
(m)
Automatic wind-up length
(m)
Trusco Code Ink Tank Maximum Capacity
(ml)
Mass
(g)

฿ 1,199.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) Red 20 10 377-2152 16 167

฿ 1,212.03

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 12 Day(s) Black 20 10 813-4848 16 167

฿ 1,172.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 10 Day(s) Red 15 8 377-2161 11 122

฿ 1,212.03

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 10 Day(s) Black 15 8 813-4849 11 122

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1