(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Crayon Markers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 126.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GHY3-Y
GHY19-R
GHY49-BK
GHY50-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 126.67

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) 1 Day(s) Other 335-5578

฿ 126.67

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) 1 Day(s) Red 335-5560

฿ 126.67

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) 1 Day(s) Other 335-5586

฿ 126.67

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) 1 Day(s) Other 335-5594

Basic Specifications

  • Product Type
    Architectural Writing Instruments
  • Number Contained In A Packet(piece)
    10
  • Application
    For marking steel material, glass, plastic, and hardened and flat surfaces.
  • Mass(g)
    26

Product Description

[Features]
· Very useful as it produces no paint dripping, requires no brush and can be used even when tip is pointing upward.
· Crayon type that does not require a cap.
· Can add check marks to various materials and rub them out.
[Applications]
· For marking on iron/steel material, glass, plastic, and hard, flat surfaces.

Part Number
GHY3-Y
GHY19-R
GHY49-BK
GHY50-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code

฿ 126.67

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) 1 Day(s) Other 335-5578

฿ 126.67

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) 1 Day(s) Red 335-5560

฿ 126.67

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) 1 Day(s) Other 335-5586

฿ 126.67

INK MARKER/CHALK LINES/STRINGS 10 Piece(s) 1 Day(s) Other 335-5594

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1