(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blackboard Eraser Chalk In Ruffle (CE)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CE
CE-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailed Type Trusco Code

฿ 195.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) - 292-0654

฿ 256.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) With Magnet 382-2273

Basic Specifications

  • Product Type
    Writing Implements for Construction
  • Vertical(mm)
    85
  • Horizontal(mm)
    45
  • Thickness(mm)
    20
  • Use
    Chalk Eraser.
  • Accessories
    Chalk Included (White 2 pieces, Red 1 piece)
  • Mass
    38g
Part Number
CE
CE-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailed Type Trusco Code

฿ 195.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) - 292-0654

฿ 256.00

INK MARKER/CHALK LINES/STRINGS 1 Piece(s) 1 Day(s) With Magnet 382-2273

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1