(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M207001P2H |
M207001PHB |
M207001P.15 |
U202101P2H |
U202101PHB |
U203101P.15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Detailed Type | Number of Pieces Per Pack (Nos.) |
Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | - | 12 Day(s) | Black (2H) | Main Body | - | 408-8751 | 14.4g | ||
฿ 219.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | - | 1 Day(s) | Black (HB) | Main Body | - | 408-8760 | 14.4g | ||
฿ 219.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | - | 1 Day(s) | Red | Main Body | - | 408-8743 | 14.4g | ||
฿ 81.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | Black (2H) | Replacement Lead (Includes 6 pcs) | 6 | 408-8891 | 18.9 g/pack | ||
฿ 64.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | Black (HB) | Replacement Lead (Includes 6 pcs) | 6 | 408-8905 | 18.9 g/pack | ||
฿ 120.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Pack(s) |
6 Pieces Per Package |
12 Day(s) | Red | Replacement Lead (Includes 6 pcs) | 6 | 408-8913 | 18.9 g/pack |
[Features]
· Uses a Uni lead that enables writing with a legible thickness on wood.
· The lead is strong, and the exposed part does not push back into the pencil.
· The knurled metal grip is nonslip, even when wearing work gloves.
· Because it is a mechanical pencil, a new lead can be brought down simply by clicking the button with one hand.
[Applications]
· Marking wood and concrete.
Part Number |
---|
M207001P2H |
M207001PHB |
M207001P.15 |
U202101P2H |
U202101PHB |
U203101P.15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Detailed Type | Number of Pieces Per Pack (Nos.) |
Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | - | 12 Day(s) | Black (2H) | Main Body | - | 408-8751 | 14.4g | ||
฿ 219.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | - | 1 Day(s) | Black (HB) | Main Body | - | 408-8760 | 14.4g | ||
฿ 219.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Piece(s) | - | 1 Day(s) | Red | Main Body | - | 408-8743 | 14.4g | ||
฿ 81.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | Black (2H) | Replacement Lead (Includes 6 pcs) | 6 | 408-8891 | 18.9 g/pack | ||
฿ 64.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | Black (HB) | Replacement Lead (Includes 6 pcs) | 6 | 408-8905 | 18.9 g/pack | ||
฿ 120.00 |
INK MARKER/CHALK LINES/STRINGS | 1 Pack(s) |
6 Pieces Per Package |
12 Day(s) | Red | Replacement Lead (Includes 6 pcs) | 6 | 408-8913 | 18.9 g/pack |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?