(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching Box (Square) (VPB-2)

Punching Box (Square) (VPB-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VPB-2
VPB-3
VPB-4
VPB-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Depth
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,044.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 ~250 4.3 270 208 98 248 196 89 506-9831 1.1 1 pc.

฿ 1,479.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 8.7 420 258 98 398 246 89 506-9840 1.6 1 pc.

฿ 1,790.00

STEEL BOXES 1 Piece(s) Same day 101 or More 401 to 500 251 to 350 18.5 426 258 198 398 246 189 506-9904 2.2 1 pc.

฿ 1,795.00

STEEL BOXES 1 Piece(s) 12 Day(s) 101 or More 401 to 500 251 to 350 14.4 470 308 118 448 296 109 506-9912 2.1 1 pc.

Basic Specifications

  • Product Type
    With handle
  • Main body: option
    Main Body
  • Material
    Steel
  • Surface Treatment
    Galvanized Finish
  • Perforation Diameter(mm)
    6
  • Hole Pitch(mm)
    9
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be stacked to drain oil, etc.
· Has a rust resistant zinc plated finish.
[Applications]
· For removing oil from parts where it has adhered as well as for management and storage.

Part Number
VPB-2
VPB-3
VPB-4
VPB-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Depth
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,044.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 ~250 4.3 270 208 98 248 196 89 506-9831 1.1 1 pc.

฿ 1,479.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 8.7 420 258 98 398 246 89 506-9840 1.6 1 pc.

฿ 1,790.00

STEEL BOXES 1 Piece(s) Same day 101 or More 401 to 500 251 to 350 18.5 426 258 198 398 246 189 506-9904 2.2 1 pc.

฿ 1,795.00

STEEL BOXES 1 Piece(s) 12 Day(s) 101 or More 401 to 500 251 to 350 14.4 470 308 118 448 296 109 506-9912 2.1 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can stack and oil cut.
●A rust resistant zinc plating finishing.

Specification

●SPQ(piece):1

Materials

●Steel(surface treatment: galvanized finishing)