(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching with Handle BOX (PM-4)

Punching with Handle BOX (PM-4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PM-4
PM-5
PM-7
PM-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,921.00

STEEL BOXES 1 Piece(s) 10 Day(s) 101 or More 401 to 500 14 467 337 120 395 242 118 507-2352 2.1 1 pc.

฿ 1,880.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 12 430 337 120 350 260 118 507-2361 1.9 1 pc.

฿ 1,683.00

STEEL BOXES 1 Piece(s) 10 Day(s) 51 to 100 401 to 500 7.7 433 277 96 370 201 94 507-2379 1.4 1 pc.

฿ 1,564.00

STEEL BOXES 1 Piece(s) 10 Day(s) 51 to 100 ~400 6.9 367 277 96 307 201 94 507-2387 1.3 1 pc.

Basic Specifications

  • Depth(mm)
    251 to 350
  • Product Type
    With handle
  • Main body: option
    Main Body
  • Perforation Diameter(mm)
    6
  • Hole Pitch(mm)
    10
  • Amount Of Content
    1 pc.

Product Description

Steel Punching Box
[Features]
· All models have been molded from a single sheet for high durability.
· The surface has a galvanized finish.
· Not bulky even if it is stacked when empty, due to being tapered.
· Has a handle that makes it easy to carry.
[Applications]
· For removing oil from parts where it has adhered as well as for management and storage.

Part Number
PM-4
PM-5
PM-7
PM-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,921.00

STEEL BOXES 1 Piece(s) 10 Day(s) 101 or More 401 to 500 14 467 337 120 395 242 118 507-2352 2.1 1 pc.

฿ 1,880.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 12 430 337 120 350 260 118 507-2361 1.9 1 pc.

฿ 1,683.00

STEEL BOXES 1 Piece(s) 10 Day(s) 51 to 100 401 to 500 7.7 433 277 96 370 201 94 507-2379 1.4 1 pc.

฿ 1,564.00

STEEL BOXES 1 Piece(s) 10 Day(s) 51 to 100 ~400 6.9 367 277 96 307 201 94 507-2387 1.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1