(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching Box

Punching Box

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,289.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PK-4
PK-5
PK-7
PK-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,497.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 501 or More 14 510 320 120 390 260 118 507-2310 1.8 1 pc.

฿ 1,461.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 12 470 320 120 350 260 118 507-2328 1.6 1 pc.

฿ 1,289.00

STEEL BOXES 1 Piece(s) Available Same day 51 to 100 401 to 500 7.7 465 265 96 360 197 94 507-2336 1.2 1 pc.

฿ 1,377.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 6.9 405 263 96 290 197 94 507-2344 0.9 1 pc.

Basic Specifications

  • Depth(mm)
    251 to 350
  • Product Type
    No handle
  • Main body: option
    Main Body
  • Material
    Steel
  • Surface Treatment
    Galvanized Finish
  • Perforation Diameter(mm)
    6
  • Hole Pitch(mm)
    10
  • Amount Of Content
    1 pc.

Product Description

[Features]
· All models have been molded from a single sheet for high durability. When not in use, it is tapered even when stacked, so it is not bulky.
[Applications]
· For removing oil from parts where it has adhered as well as for management and storage.

Part Number
PK-4
PK-5
PK-7
PK-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,497.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 501 or More 14 510 320 120 390 260 118 507-2310 1.8 1 pc.

฿ 1,461.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 12 470 320 120 350 260 118 507-2328 1.6 1 pc.

฿ 1,289.00

STEEL BOXES 1 Piece(s) Available Same day 51 to 100 401 to 500 7.7 465 265 96 360 197 94 507-2336 1.2 1 pc.

฿ 1,377.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 6.9 405 263 96 290 197 94 507-2344 0.9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All models are sturdy one-sheet drawing. When it is empty, it will not be bulky since it has taper even when stacked.

Materials

●Steel(surface treatment: galvanized finishing)