(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bucket (B Type) (B-40)

Bucket (B Type) (B-40)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-30
B-40
B-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,250.00

STEEL BOXES 1 Piece(s) 1 Day(s) ~400 ~250 3.8 370 263 151 274 174 133 506-9751 1.5 1 pc.

฿ 1,709.00

STEEL BOXES 1 Piece(s) 1 Day(s) 401 to 500 251 to 350 7.4 275 286 176 370 220 158 506-9769 2.0 1 pc.

฿ 2,122.00

STEEL BOXES 1 Piece(s) 1 Day(s) 501 or More 251 to 350 13.2 585 266 183 466 266 183 506-9777 3.0 1 pc.

Basic Specifications

  • Height(mm)
    101 or More
  • Product Type
    With handle
  • Main body: option
    Main Body
  • Material
    Steel
  • Surface Treatment
    Melamine Baked Finish
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Contents can be taken out even when stacked.
[Applications]
· Management and storage of parts.
[Caution]
· When stacking together while storing parts or the like inside, stack up to 3 pieces at 15 kg/piece.
· Liquids cannot be used.

Part Number
B-30
B-40
B-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,250.00

STEEL BOXES 1 Piece(s) 1 Day(s) ~400 ~250 3.8 370 263 151 274 174 133 506-9751 1.5 1 pc.

฿ 1,709.00

STEEL BOXES 1 Piece(s) 1 Day(s) 401 to 500 251 to 350 7.4 275 286 176 370 220 158 506-9769 2.0 1 pc.

฿ 2,122.00

STEEL BOXES 1 Piece(s) 1 Day(s) 501 or More 251 to 350 13.2 585 266 183 466 266 183 506-9777 3.0 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Contents can be taken out while piling up.

Specification

●SPQ(piece):10

Materials

●Steel(surface treatment: melamine baked coating)

Warning

●When stacking parts while keeping them inside, use at maximum 15kg/piece up to 3 stacking stages.
●Liquid cannot be used.