(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Box (with Handle/No Coating) (M-4)

Parts Box (with Handle/No Coating) (M-4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-4
M-5
M-7
M-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 750.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 14 467 337 120 390 260 118 507-2191 2.3 1 pc.

฿ 667.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 12 430 337 120 350 260 118 507-2204 2.1 1 pc.

฿ 580.00

STEEL BOXES 1 Piece(s) 12 Day(s) 51 to 100 401 to 500 7.7 433 277 96 360 197 94 507-2212 2.0 1 pc.

฿ 551.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 6.9 367 277 96 290 197 94 507-2221 1.4 1 pc.

Basic Specifications

  • Depth(mm)
    251 to 350
  • Product Type
    With handle
  • Main body: option
    Main Body
  • Material
    Steel
  • Surface Treatment
    Galvanized Finish
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The surface with galvanized steel sheet is excellent in anti-rust performance.
· The handle collapses inwards when there are parts inside. Does not cause damage to parts even when stacked.
· When not in use, the handles can be folded outside, and the main body is tapered, so it is not bulky.
· All steel made. Seamless single molded product eliminates the risk of water or oil leaking.

Part Number
M-4
M-5
M-7
M-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 750.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 14 467 337 120 390 260 118 507-2191 2.3 1 pc.

฿ 667.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 12 430 337 120 350 260 118 507-2204 2.1 1 pc.

฿ 580.00

STEEL BOXES 1 Piece(s) 12 Day(s) 51 to 100 401 to 500 7.7 433 277 96 360 197 94 507-2212 2.0 1 pc.

฿ 551.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 6.9 367 277 96 290 197 94 507-2221 1.4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When putting parts, tilt the handle inward. Even when stacked, the parts will not be damaged. When it is empty, it is not bulky since taper is attached to the main body when the handle is tilted to the outside.

Materials

●Steel(surface treatment: galvanized finishing)