(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Box (Coating)

Parts Box (Coating)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 426.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-2-B
K-2-R
K-4-B
K-4-R
K-5-B
K-5-R
K-7-B
K-7-R
K-8-B
K-8-R
K-9-B
K-9-R
K-10-B
K-10-R
KA-2-B
KA-2-R
KA-4-B
KA-4-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Depth
(mm)
Details Type Color Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,233.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 501 or More 351 or More Deep Model Blue 17.5 595 360 115 470 280 113 507-2026 2.7 1 pc.

฿ 1,299.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 501 or More 351 or More Deep Model Red 17.5 595 360 115 470 280 113 507-2018 2.7 1 pc.

฿ 657.00

STEEL BOXES 1 Piece(s) 12 Day(s) 101 or More 501 or More 251 to 350 Deep Model Blue 14 510 320 120 395 242 118 507-2042 2.0 1 pc.

฿ 694.00

STEEL BOXES 1 Piece(s) 12 Day(s) 101 or More 501 or More 251 to 350 Deep Model Red 14 510 320 120 395 242 118 507-2034 2.0 1 pc.

฿ 661.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 251 to 350 Deep Model Blue 12 470 320 120 360 245 118 507-2069 1.6 1 pc.

฿ 696.00

STEEL BOXES 1 Piece(s) 12 Day(s) 101 or More 401 to 500 251 to 350 Deep Model Red 12 470 320 120 360 245 118 507-2051 1.6 1 pc.

฿ 576.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 Deep Model Blue 7.7 465 265 96 370 201 94 507-2085 1.5 1 pc.

฿ 610.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 Deep Model Red 7.7 465 265 96 370 201 94 507-2077 1.5 1 pc.

฿ 504.00

STEEL BOXES 1 Piece(s) Available Same day 51 to 100 401 to 500 251 to 350 Deep Model Blue 6.9 405 263 96 307 201 94 507-2107 1.1 1 pc.

฿ 527.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 Deep Model Red 6.9 405 263 96 307 201 94 507-2093 1.1 1 pc.

฿ 464.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 ~250 Deep Model Blue 5.2 352 240 96 257 176 94 507-2123 0.8 1 pc.

฿ 489.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 ~250 Deep Model Red 5.2 352 240 96 257 176 94 507-2115 0.8 1 pc.

฿ 426.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 ~250 Deep Model Blue 3.5 301 220 92 210 161 90 507-2140 0.6 1 pc.

฿ 451.00

STEEL BOXES 1 Piece(s) Available Same day 51 to 100 ~400 ~250 Deep Model Red 3.5 301 220 92 210 161 90 507-2131 0.6 1 pc.

฿ 871.00

STEEL BOXES 1 Piece(s) 10 Day(s) Up to 50 501 or More 351 or More Shallow Model Blue 6 595 360 45 488 304 43 507-2166 1.8 1 pc.

฿ 919.00

STEEL BOXES 1 Piece(s) 1 Day(s) Up to 50 501 or More 351 or More Shallow Model Red 6 595 360 45 488 304 43 507-2158 1.8 1 pc.

฿ 523.00

STEEL BOXES 1 Piece(s) 1 Day(s) Up to 50 501 or More 251 to 350 Shallow Model Blue 5 510 320 45 417 266 43 507-2182 1.3 1 pc.

฿ 551.00

STEEL BOXES 1 Piece(s) 12 Day(s) Up to 50 501 or More 251 to 350 Shallow Model Red 5 510 320 45 417 266 43 507-2174 1.3 1 pc.

Basic Specifications

  • Product Type
    No handle
  • Main body: option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

[Features]
· All steel made. Seamless single molded product eliminates the risk of water or oil leaking.
· Color coded for easy parts management.
· Can be stacked and stored when not in use.
[Material]
· Steel (Surface Processing: Baked Coating)

Part Number
K-2-B
K-2-R
K-4-B
K-4-R
K-5-B
K-5-R
K-7-B
K-7-R
K-8-B
K-8-R
K-9-B
K-9-R
K-10-B
K-10-R
KA-2-B
KA-2-R
KA-4-B
KA-4-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Depth
(mm)
Details Type Color Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,233.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 501 or More 351 or More Deep Model Blue 17.5 595 360 115 470 280 113 507-2026 2.7 1 pc.

฿ 1,299.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 501 or More 351 or More Deep Model Red 17.5 595 360 115 470 280 113 507-2018 2.7 1 pc.

฿ 657.00

STEEL BOXES 1 Piece(s) 12 Day(s) 101 or More 501 or More 251 to 350 Deep Model Blue 14 510 320 120 395 242 118 507-2042 2.0 1 pc.

฿ 694.00

STEEL BOXES 1 Piece(s) 12 Day(s) 101 or More 501 or More 251 to 350 Deep Model Red 14 510 320 120 395 242 118 507-2034 2.0 1 pc.

฿ 661.00

STEEL BOXES 1 Piece(s) 1 Day(s) 101 or More 401 to 500 251 to 350 Deep Model Blue 12 470 320 120 360 245 118 507-2069 1.6 1 pc.

฿ 696.00

STEEL BOXES 1 Piece(s) 12 Day(s) 101 or More 401 to 500 251 to 350 Deep Model Red 12 470 320 120 360 245 118 507-2051 1.6 1 pc.

฿ 576.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 Deep Model Blue 7.7 465 265 96 370 201 94 507-2085 1.5 1 pc.

฿ 610.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 Deep Model Red 7.7 465 265 96 370 201 94 507-2077 1.5 1 pc.

฿ 504.00

STEEL BOXES 1 Piece(s) Available Same day 51 to 100 401 to 500 251 to 350 Deep Model Blue 6.9 405 263 96 307 201 94 507-2107 1.1 1 pc.

฿ 527.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 Deep Model Red 6.9 405 263 96 307 201 94 507-2093 1.1 1 pc.

฿ 464.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 ~250 Deep Model Blue 5.2 352 240 96 257 176 94 507-2123 0.8 1 pc.

฿ 489.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 ~250 Deep Model Red 5.2 352 240 96 257 176 94 507-2115 0.8 1 pc.

฿ 426.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 ~400 ~250 Deep Model Blue 3.5 301 220 92 210 161 90 507-2140 0.6 1 pc.

฿ 451.00

STEEL BOXES 1 Piece(s) Available Same day 51 to 100 ~400 ~250 Deep Model Red 3.5 301 220 92 210 161 90 507-2131 0.6 1 pc.

฿ 871.00

STEEL BOXES 1 Piece(s) 10 Day(s) Up to 50 501 or More 351 or More Shallow Model Blue 6 595 360 45 488 304 43 507-2166 1.8 1 pc.

฿ 919.00

STEEL BOXES 1 Piece(s) 1 Day(s) Up to 50 501 or More 351 or More Shallow Model Red 6 595 360 45 488 304 43 507-2158 1.8 1 pc.

฿ 523.00

STEEL BOXES 1 Piece(s) 1 Day(s) Up to 50 501 or More 251 to 350 Shallow Model Blue 5 510 320 45 417 266 43 507-2182 1.3 1 pc.

฿ 551.00

STEEL BOXES 1 Piece(s) 12 Day(s) Up to 50 501 or More 251 to 350 Shallow Model Red 5 510 320 45 417 266 43 507-2174 1.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of all steel. There is no worry of leakage of liquid such as water, oil etc. due to seamless single-sheet drawing.
●We added a color to make parts management easy.

Materials

●Steel(surface treatment: baked coating)