(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Box (Deep/Shallow) No Coating (K-2)

Parts Box (Deep/Shallow) No Coating (K-2)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-2
K-4
K-5
K-7
K-8
K-9
KA-2
KA-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Depth
(mm)
Details Type Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 931.00

STEEL BOXES 1 Piece(s) Available Same day 101 or More 501 or More 351 or More Deep Model 17.5 595 360 115 470 280 113 507-1925 2.7 1 pc.

฿ 489.00

STEEL BOXES 1 Piece(s) Available Same day 101 or More 501 or More 251 to 350 Deep Model 14 510 320 120 395 242 118 507-1933 2.0 1 pc.

฿ 479.00

STEEL BOXES 1 Piece(s) Available Same day 101 or More 401 to 500 251 to 350 Deep Model 12 470 320 120 360 245 118 507-1941 1.6 1 pc.

฿ 410.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 Deep Model 7.7 465 265 96 370 201 94 507-1950 1.5 1 pc.

฿ 354.00

STEEL BOXES 1 Piece(s) Available Same day 51 to 100 401 to 500 251 to 350 Deep Model 6.9 405 263 96 307 201 94 507-1968 1.1 1 pc.

฿ 314.00

STEEL BOXES 1 Piece(s) Same day 51 to 100 ~400 ~250 Deep Model 5.2 352 240 96 257 176 94 507-1976 0.8 1 pc.

฿ 714.00

STEEL BOXES 1 Piece(s) 1 Day(s) Up to 50 501 or More 351 or More Shallow Model 6 595 360 45 488 304 43 507-1992 1.8 1 pc.

฿ 394.00

STEEL BOXES 1 Piece(s) 12 Day(s) Up to 50 501 or More 251 to 350 Shallow Model 5 510 320 45 417 266 43 507-2000 1.3 1 pc.

Basic Specifications

  • Product Type
    No handle
  • Main body: option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

All-steel parts box.
[Features]
· Deep and shallow types are available.
· The surface with galvanized steel sheet is excellent in rustproofing.
· Uses integrated molding, so there is no leakage of oil and water.
· It can be stacked and stored when not in use.

Part Number
K-2
K-4
K-5
K-7
K-8
K-9
KA-2
KA-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Depth
(mm)
Details Type Capacity
(L)
Detailed dimensions: width
(mm)
Detailed dimensions: depth
(mm)
Detailed dimensions: height
(mm)
Effective inside dimension: width
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 931.00

STEEL BOXES 1 Piece(s) Available Same day 101 or More 501 or More 351 or More Deep Model 17.5 595 360 115 470 280 113 507-1925 2.7 1 pc.

฿ 489.00

STEEL BOXES 1 Piece(s) Available Same day 101 or More 501 or More 251 to 350 Deep Model 14 510 320 120 395 242 118 507-1933 2.0 1 pc.

฿ 479.00

STEEL BOXES 1 Piece(s) Available Same day 101 or More 401 to 500 251 to 350 Deep Model 12 470 320 120 360 245 118 507-1941 1.6 1 pc.

฿ 410.00

STEEL BOXES 1 Piece(s) 1 Day(s) 51 to 100 401 to 500 251 to 350 Deep Model 7.7 465 265 96 370 201 94 507-1950 1.5 1 pc.

฿ 354.00

STEEL BOXES 1 Piece(s) Available Same day 51 to 100 401 to 500 251 to 350 Deep Model 6.9 405 263 96 307 201 94 507-1968 1.1 1 pc.

฿ 314.00

STEEL BOXES 1 Piece(s) Same day 51 to 100 ~400 ~250 Deep Model 5.2 352 240 96 257 176 94 507-1976 0.8 1 pc.

฿ 714.00

STEEL BOXES 1 Piece(s) 1 Day(s) Up to 50 501 or More 351 or More Shallow Model 6 595 360 45 488 304 43 507-1992 1.8 1 pc.

฿ 394.00

STEEL BOXES 1 Piece(s) 12 Day(s) Up to 50 501 or More 251 to 350 Shallow Model 5 510 320 45 417 266 43 507-2000 1.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of all steel. There is no worry of leakage of liquid such as water, oil etc. due to seamless single-sheet drawing.

Materials

●Steel(surface treatment: galvanized finishing)