(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MHC-2RS-2 |
MHC-5RS-2 |
MHC-10RS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Lifting Power (kN(t)) |
Head lift (kN(t)) |
Stroke (mm) |
Height (mm) |
Claw Length (mm) |
Claw Width (mm) |
Main Body Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,218.34 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 12 Day(s) | 20( 2.0) | 50( 5.0) | 113 | 19~132 | 50 | 65 | 243 | 109-8161 | 13200 | 1 unit | ||
฿ 18,651.00 ฿ 11,427.47 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 1 Day(s) | 50( 5.0) | 100(10.0) | 120 | 22~142 | 57 | 75 | 290 | 109-8179 | 19100 | 1 unit | ||
฿ 25,895.00 ฿ 20,716.00 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 5 Day(s) | 100(10.0) | 200(20.0) | 145 | 28~173 | 60 | 85 | 325 | 375-5916 | 36400 | 1 unit |
[Features]
·The claw position is low and can be used in small gaps. It is useful for moving houses, installing machinery, building ships, bridges, plants, and construction.
·The handle will rotate.
·When lowering the jack, it is forcibly lowered by the force of the return spring.
Part Number |
---|
MHC-2RS-2 |
MHC-5RS-2 |
MHC-10RS-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Lifting Power (kN(t)) |
Head lift (kN(t)) |
Stroke (mm) |
Height (mm) |
Claw Length (mm) |
Claw Width (mm) |
Main Body Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,218.34 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 12 Day(s) | 20( 2.0) | 50( 5.0) | 113 | 19~132 | 50 | 65 | 243 | 109-8161 | 13200 | 1 unit | ||
฿ 18,651.00 ฿ 11,427.47 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 1 Day(s) | 50( 5.0) | 100(10.0) | 120 | 22~142 | 57 | 75 | 290 | 109-8179 | 19100 | 1 unit | ||
฿ 25,895.00 ฿ 20,716.00 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 5 Day(s) | 100(10.0) | 200(20.0) | 145 | 28~173 | 60 | 85 | 325 | 375-5916 | 36400 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?