(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle for Jack with Hook (LEVER-G-25-60)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LEVER-G-25-60
LEVER-G-100-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 1,332.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 500 G-25(L)、G-40(L)、G-60(L)、GW-60、FR-60TL、GB-60 331-6572 600 1 pc.

฿ 1,519.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 630 G-100(L)、G-160(L)、G-200(L)、F-100TL、GW100(200) 331-6564 740 1 pc.

Basic Specifications

  • Product Type
    Handle
  • Features
    A dedicated operating handle for jacks with eagle claws. Used for raising and lowering operations. Split handle.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·This is a dedicated operating handle for jacks with eagle claws.
·Used for lifting and lowering work.
·The handle is split in two.
[Applications]
·For raising and lowering jacks with eagle claws.

Part Number
LEVER-G-25-60
LEVER-G-100-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 1,332.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 500 G-25(L)、G-40(L)、G-60(L)、GW-60、FR-60TL、GB-60 331-6572 600 1 pc.

฿ 1,519.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 630 G-100(L)、G-160(L)、G-200(L)、F-100TL、GW100(200) 331-6564 740 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An operation handle exclusive for the hydraulic jack with eagle claw.
●Used for lifting up and lowering work.
●The handle is split in 2.