(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack with Hook (Clean Room Specifications / No Return Spring / with Safety Valve) (G-40C)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G-40C SALE
G-40LC SALE
G-60C SALE
G-60LC SALE
G-100C SALE
G-100LC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 29,998.00

฿ 27,598.16

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 20(2.0) 40( 4.0) 110 16~126 50 65 227~337 303-0954 11000 1 unit

฿ 32,251.00

฿ 29,670.92

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 20(2.0) 40( 4.0) 110 19~129 80 65 230~340 395-2282 12000 1 unit

฿ 34,360.00

฿ 31,611.20

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30(3.0) 60( 6.0) 115 19~134 50 65 233~348 395-2291 13000 1 unit

฿ 36,250.00

฿ 33,350.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30(3.0) 60( 6.0) 115 22~137 80 65 236~351 395-2304 14000 1 unit

฿ 38,905.00

฿ 35,792.60

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50(5.0) 100(10.0) 130 22~152 55 75 288~418 395-2266 21000 1 unit

฿ 41,269.00

฿ 37,967.48

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50(5.0) 100(10.0) 130 25~155 75 75 291~421 395-2274 22000 1 unit

Basic Specifications

  • Product Type
    Jack with Hook
  • Accessories
    Handle
  • Features
    With safety valve. Since nickel plating is performed to avoid coating and rust issues, it is suitable for semiconductors/precision equipment, and other cleanroom operations. Handle is rotation type.
  • Amount Of Content
    1 unit

Product Description

Jacks with claws are nickel-plated to prevent paint and rust from falling off.
[Features]
·Heavy objects can be lifted through a small gap of 12 to 28 mm.
·The insertion socket of the operation part can be freely rotated (handle rotation type). With safety valve. With grip.
·The operation handle is an easy-to-operate lock type that connects two pieces. Feels lighter than a normal jack.
·It is possible to operate the pump by dodging obstacles even in narrow spaces with obstacles behind.
·The claw and base are made of high-strength steel, which is stronger than the normal material (SS400).
[Applications]
·Convenient for lifting work to change the transport roller direction and adjusting height in millimeters.
·Ideal for lifting equipment in factories, clean room work for semiconductors and precision machinery, and fine adjustment of height.

Part Number
G-40C SALE
G-40LC SALE
G-60C SALE
G-60LC SALE
G-100C SALE
G-100LC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 29,998.00

฿ 27,598.16

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 20(2.0) 40( 4.0) 110 16~126 50 65 227~337 303-0954 11000 1 unit

฿ 32,251.00

฿ 29,670.92

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 20(2.0) 40( 4.0) 110 19~129 80 65 230~340 395-2282 12000 1 unit

฿ 34,360.00

฿ 31,611.20

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30(3.0) 60( 6.0) 115 19~134 50 65 233~348 395-2291 13000 1 unit

฿ 36,250.00

฿ 33,350.00

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30(3.0) 60( 6.0) 115 22~137 80 65 236~351 395-2304 14000 1 unit

฿ 38,905.00

฿ 35,792.60

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50(5.0) 100(10.0) 130 22~152 55 75 288~418 395-2266 21000 1 unit

฿ 41,269.00

฿ 37,967.48

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50(5.0) 100(10.0) 130 25~155 75 75 291~421 395-2274 22000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since nickel plate is applied to prevent removing the coating and getting rusty, it is suitable for works in clean room of semiconductors, precision machinery, etc.
●The handle is rotation type.

Accessories

●Handle