(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GW-60 |
GW-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Lifting Power (kN(t)) |
Head lift (kN(t)) |
Stroke (mm) |
Main Body Height (mm) |
Trusco Code | Mass (g) |
Claw Position (First Level) (mm) |
Claw Position (Second Level) (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,982.00 ฿ 26,663.44 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 1 Day(s) | 15(1.5) | 60( 6.0) | 115 | 233 | 341-8952 | 14000 | 19~134 | 129~244 | 1 unit | ||
฿ 35,777.00 ฿ 32,914.84 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 1 Day(s) | 30(3.0) | 100(10.0) | 130 | 288 | 341-8936 | 22000 | 22~152 | 138~268 | 1 unit |
[Features]
·Comes with a safety valve.
·By using the attachment, you can choose between two claw positions.
·In addition to the original claws, there are attachments (removable attached claws), so you can choose from two different height positions for jacking up the claws.
·Useless empty strokes can be eliminated by using attachments.
Part Number |
---|
GW-60 |
GW-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Lifting Power (kN(t)) |
Head lift (kN(t)) |
Stroke (mm) |
Main Body Height (mm) |
Trusco Code | Mass (g) |
Claw Position (First Level) (mm) |
Claw Position (Second Level) (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,982.00 ฿ 26,663.44 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 1 Day(s) | 15(1.5) | 60( 6.0) | 115 | 233 | 341-8952 | 14000 | 19~134 | 129~244 | 1 unit | ||
฿ 35,777.00 ฿ 32,914.84 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 1 Day(s) | 30(3.0) | 100(10.0) | 130 | 288 | 341-8936 | 22000 | 22~152 | 138~268 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?