(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack with Hook Low-floor Type / No Return Spring / with Safety Valve Standard Hook Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 26,906.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G-60T SALE
G-100T SALE
G-160T SALE
G-200T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,906.00

฿ 24,753.52

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30( 3.0) 60( 6.0) 62 19~81 50 65 180~242 302-9450 11000 1 unit

฿ 31,166.55

฿ 27,897.18

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 50( 5.0) 100(10.0) 63 22~85 55 75 221~284 456-0256 17000 1 unit

฿ 45,863.05

฿ 41,074.95

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 80( 8.0) 160(16.0) 64 25~89 55 90 224~288 456-0272 24000 1 unit

฿ 63,455.69

฿ 53,746.97

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 100(10.0) 200(20.0) 52 28~80 60 100 245~297 456-0302 30000 1 unit

Basic Specifications

  • Product Type
    Jack with Hook
  • Type Details
    Standard Type Claw
  • Accessories
    Handle
  • Note
    Cannot be used laterally.
  • Features
    The main body is short, making it ideal for situations in which height is limited. The handle is a rotating type. Handle includes safety valve. Jack with rotating hook. Low-floor type (standard hook type).
  • Amount Of Content
    1 unit

Product Description

[Features]
·This is a low-floor jack with safety valve and rotating handle claw (standard claw type).
·The low body height makes it ideal for height restrictions.
·Rotary type handle.
·A low-floor type claw jack has been released.

Part Number
G-60T SALE
G-100T SALE
G-160T SALE
G-200T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 26,906.00

฿ 24,753.52

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30( 3.0) 60( 6.0) 62 19~81 50 65 180~242 302-9450 11000 1 unit

฿ 31,166.55

฿ 27,897.18

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 50( 5.0) 100(10.0) 63 22~85 55 75 221~284 456-0256 17000 1 unit

฿ 45,863.05

฿ 41,074.95

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 80( 8.0) 160(16.0) 64 25~89 55 90 224~288 456-0272 24000 1 unit

฿ 63,455.69

฿ 53,746.97

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 100(10.0) 200(20.0) 52 28~80 60 100 245~297 456-0302 30000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the height of the body is low, it is optimum in case that it has limit of height.
●The handle is rotation type.

Specification

●Lifting Force kN(t) Claw Portion:30(3.0)
●Lifting Force kN(t) Head:60(6.0)
●Stroke(mm):62
●Height(mm):19 to 81
●Claw Length x Claw Width(mm):50 x 65
●Body Height(mm):180 to 242

Accessories

●Handle