(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack with Claw Without Return Spring / With Safety Valve G

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 19,270.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
G-25 SALE
G-40 SALE
G-40L SALE
G-60 SALE
G-60L SALE
G-100L SALE
G-160 SALE
G-160L SALE
G-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Type Details Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 19,270.00

฿ 17,728.40

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 12( 1.2) 25( 2.5) 100 Standard Type Claw 12~112 50 65 203~303 323-1755 9000 1 unit

฿ 28,717.00

฿ 20,972.03

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 20( 2.0) 40( 4.0) 110 Standard Type Claw 16~126 50 65 227~337 325-5077 11000 1 unit

฿ 24,689.00

฿ 22,713.88

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 20(2.0) 40( 4.0) 110 Long Type Claw 19~129 80 65 230~340 323-1763 12000 1 unit

฿ 26,432.00

฿ 22,054.86

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30( 3.0) 60( 6.0) 115 Standard Type Claw 19~134 50 65 233~348 302-9433 13000 1 unit

฿ 28,070.00

฿ 25,824.40

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30(3.0) 60( 6.0) 115 Long Type Claw 22~137 80 65 236~351 302-9441 14000 1 unit

฿ 29,319.00

฿ 26,973.48

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50(5.0) 100(10.0) 130 Long Type Claw 25~155 75 75 291~421 302-9328 22000 1 unit

฿ 43,958.00

฿ 40,441.36

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 80( 8.0) 160(16.0) 136 Standard Type Claw 25~161 55 90 297~433 302-9352 28000 1 unit

฿ 46,648.00

฿ 42,916.16

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 70(7.0) 160(16.0) 136 Long Type Claw 28~164 80 90 300~436 302-9361 31000 1 unit

฿ 64,147.29

฿ 52,902.27

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 100(10.0) 200(20.0) 140 Standard Type Claw 28~168 60 100 333~473 456-0299 38000 1 unit

Basic Specifications

  • Product Type
    Jack with Hook
  • Accessories
    Handle
  • Amount Of Content
    1 unit

Product Description

A general-purpose jack with a claw that can lift heavy objects from a small gap of 12 to 28 mm.
[Features]
·The insertion socket of the operation part can be freely rotated (handle rotation type). Work can be done with a lighter operating force than a normal jack.
·The operation handle is an easy-to-operate lock type that connects two, and has a grip.
·A dovetail groove design that holds the claw firmly on the main body and is resistant to unbalanced loads.
·The claw and base are made of high-strength steel, which is stronger than the normal material (SS400).
[Applications]
·Lifting work to change the direction of the transport rollers when the machine is brought in, and height adjustment work in mm units when the machine is installed.
·Lifting work and fine adjustment of height performed at factory facilities and construction/construction/renovation sites during kaizen.
·Work to lift rubble and collapsed buildings to save lives in the event of a disaster.

Part Number
G-25 SALE
G-40 SALE
G-40L SALE
G-60 SALE
G-60L SALE
G-100L SALE
G-160 SALE
G-160L SALE
G-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Type Details Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 19,270.00

฿ 17,728.40

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 12( 1.2) 25( 2.5) 100 Standard Type Claw 12~112 50 65 203~303 323-1755 9000 1 unit

฿ 28,717.00

฿ 20,972.03

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 20( 2.0) 40( 4.0) 110 Standard Type Claw 16~126 50 65 227~337 325-5077 11000 1 unit

฿ 24,689.00

฿ 22,713.88

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 12 Day(s) 20(2.0) 40( 4.0) 110 Long Type Claw 19~129 80 65 230~340 323-1763 12000 1 unit

฿ 26,432.00

฿ 22,054.86

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30( 3.0) 60( 6.0) 115 Standard Type Claw 19~134 50 65 233~348 302-9433 13000 1 unit

฿ 28,070.00

฿ 25,824.40

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30(3.0) 60( 6.0) 115 Long Type Claw 22~137 80 65 236~351 302-9441 14000 1 unit

฿ 29,319.00

฿ 26,973.48

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50(5.0) 100(10.0) 130 Long Type Claw 25~155 75 75 291~421 302-9328 22000 1 unit

฿ 43,958.00

฿ 40,441.36

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 80( 8.0) 160(16.0) 136 Standard Type Claw 25~161 55 90 297~433 302-9352 28000 1 unit

฿ 46,648.00

฿ 42,916.16

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 70(7.0) 160(16.0) 136 Long Type Claw 28~164 80 90 300~436 302-9361 31000 1 unit

฿ 64,147.29

฿ 52,902.27

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 100(10.0) 200(20.0) 140 Standard Type Claw 28~168 60 100 333~473 456-0299 38000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since safety valve to prevent overloading is attached, even people who are unfamiliar with jack operation can use it with confidence.
●The handle is rotation type.

Accessories

●Handle