(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cover for Wire Mesh Pallet TNPC (TNPC-0810S)

Cover for Wire Mesh Pallet TNPC (TNPC-0810S)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNPC-0810S
TNPC-1012S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Mesh Pallet: frontage x depth x height
(mm)
Cover for net pallet: Opening outlet X Depth X Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,957.00

PALLET COVERS 1 Piece(s) 12 Day(s) 1000×800×850 1020×810×810 301-0643 400 1 pc.

฿ 2,270.00

PALLET COVERS 1 Piece(s) Available Same day 1200×1000×890 1220×1010×850 301-0651 520 1 pc.

Basic Specifications

  • Material (Main Body)
    Ester 150 Denier Ox Silver Acrylic Coating
  • Product Type
    Net pallet
  • Other
    Option
  • Cover
    Opaque
  • Application
    Protection inside net pallet
  • Features
    Handling is very convenient due to the zipper on the openable side. Lightweight, easy to attach and detach. Prevents loss of goods in net pallet.
  • Main Body Specifications
    Side fastener included
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Handling is very convenient due to the zipper on the openable side.
· Because of the light weight, removal and refitting are easy.
· Prevents loss of products in wire mesh pallets.
[Applications]
· Protection inside net pallets.

Part Number
TNPC-0810S
TNPC-1012S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Mesh Pallet: frontage x depth x height
(mm)
Cover for net pallet: Opening outlet X Depth X Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,957.00

PALLET COVERS 1 Piece(s) 12 Day(s) 1000×800×850 1020×810×810 301-0643 400 1 pc.

฿ 2,270.00

PALLET COVERS 1 Piece(s) Available Same day 1200×1000×890 1220×1010×850 301-0651 520 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Handling is very convenient since the open side is with zipper.
●Since it is lightweight, easy to attach/detach.
●It also prevents the loss of commodity in the net pallet.

Usage

●Protection within the net pallet.

Specification

●SPQ(sheet):20
●One Side with Side Fastener

Materials

●Esther 150 Denier Ox Silver Acrylic Coating