(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Lining Board for Wire Mesh Pallet (TNPB-1210-W)

Inner Lining Board for Wire Mesh Pallet (TNPB-1210-W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNPB-0810-W
TNPB-1210-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Size
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,866.18

NET PALLETS 1 Piece(s) 10 Day(s) For 1000x800x850 362-9597 3100/set 1 Set

฿ 3,646.19

NET PALLETS 1 Piece(s) 10 Day(s) For 1,200 x 1,000 x 890 362-9601 4,200/set 1 Set

Basic Specifications

  • Material (Main Body)
    Other
  • Product Type
    Net pallet
  • Other
    Option
  • Application
    Inner lining board for prevention of protrusion or spilling of parts loaded on a net pallet, or of particles, etc.
  • Features
    Prevents protrusion of long objects or scattering of fittings, prevents spilling of small parts and trash, while improving workability in terms of safety as well. Air is sealed in the surface material for buffering power with a structure that is strong enough not to break when force is applied from any angle.
  • Surface material
    5 surfaces (2 for long side surface, 2 for short side surface and 1 for bottom surface)
  • With Binding Band
    20 Pcs (Long Sides x 12 pcs, Short Sides x 8 pcs)
  • Material Details
    Surface material: Polypropylene (PP), Binding belt: Nylon
  • Amount Of Content
    1 Set

Product Description

[Features]
· Prevents protrusion of long objects or scattering of fittings, prevents spilling of small parts and trash, while improving workability in terms of safety as well.
· Air is sealed in the surface material for buffering power with a structure that is strong enough not to break when force is applied from any angle.
[Applications]
· Inner lining board for the prevention of protrusion or spilling of parts loaded onto a net pallet, or that of debris, etc.

Part Number
TNPB-0810-W
TNPB-1210-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Size
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,866.18

NET PALLETS 1 Piece(s) 10 Day(s) For 1000x800x850 362-9597 3100/set 1 Set

฿ 3,646.19

NET PALLETS 1 Piece(s) 10 Day(s) For 1,200 x 1,000 x 890 362-9601 4,200/set 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1