(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T1012LSU |
T810SU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load (kg) |
Dimensions: Opening x Depth x Height (mm) |
Innermost Dimensions: Opening x Depth x Height (mm) |
Fork Clearance: Opening x Depth (mm) |
Mesh pitch (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 69,158.80 ฿ 52,021.25 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 1200×1000×890 | 1150×950×740 | 1079×757 | 50×100 | 516-8490 | 58000 | 1 unit | ||
฿ 61,488.03 ฿ 49,559.35 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1200 | 1000×800×850 | 950×760×700 | 869×580 | 50×50 | 516-8503 | 50000 | 1 unit |
Stainless steel mesh pallet.
[Features]
· Entirely made of SUS304 stainless steel and offers excellent water resistance and rust prevention.
· Easy to fold/stack and saves storage space.
[Applications]
· For food and chemicals.
Part Number |
---|
T1012LSU |
T810SU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load (kg) |
Dimensions: Opening x Depth x Height (mm) |
Innermost Dimensions: Opening x Depth x Height (mm) |
Fork Clearance: Opening x Depth (mm) |
Mesh pitch (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 69,158.80 ฿ 52,021.25 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 1200×1000×890 | 1150×950×740 | 1079×757 | 50×100 | 516-8490 | 58000 | 1 unit | ||
฿ 61,488.03 ฿ 49,559.35 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1200 | 1000×800×850 | 950×760×700 | 869×580 | 50×50 | 516-8503 | 50000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?