(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Net Pallet (Chromium-Free, Trivalent Chromate Plating / Maximum Loading Capacity 300 to 2,000 kg) (TNP-2NS)

Net Pallet (Chromium-Free, Trivalent Chromate Plating / Maximum Loading Capacity 300 to 2,000 kg) (TNP-2NS)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T0810GN
T0810GNS SALE
T1012AGN SALE
T1012AGNS SALE
TNP-1N
TNP-1NS
TNP-2N
TNP-2NS SALE
TNP-3N
TNP-3NS SALE
TNP-4N SALE
TNP-4NS SALE
TNP-5N SALE
TNP-5NS SALE
TNP-6N
TNP-6NS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg)
Caster Dimensions: Opening x Depth x Height
(mm)
Innermost Dimensions: Opening x Depth x Height
(mm)
Caster Diameter
(mm)
Fork Clearance: Opening x Depth
(mm)
Maximum Load Stages
(Level)
Wire diameter
(mm)
Mesh pitch
(mm)
Trusco Code Mass
(g)
Gate Main Body Specifications Amount Of Content

฿ 9,758.00

NET PALLETS 1 Piece(s) 40 Day(s) 1500 NA 1000×800×850 950×760×700 - 869×580 4 6 50×50 462-3754 50000 Semi-Open Chromium-Free Type 1 unit

฿ 22,100.96

฿ 17,327.15

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1000×800×955 950×760×700 150 385×352 1 6 50× 50 462-3762 61000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 15,666.04

฿ 12,307.24

NET PALLETS 1 Piece(s) 40 Day(s) 1200 NA 1200×1000×890 1150×950×740 - 1079×757 4 6 50×50 462-3771 68000 Semi-Open Chromium-Free Type 1 unit

฿ 27,450.80

฿ 22,528.87

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1200×1000×995 1150×950×740 150 595×528 1 6 50× 50 462-3789 77000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 6,380.65

NET PALLETS 1 Piece(s) 40 Day(s) 300 NA 800×500×530 760×460×390 - 686×270 4 3.1 28 x 28 462-4033 17000 Fully open Chromium-Free Type 1 unit

฿ 13,120.00

NET PALLETS 1 Piece(s) 40 Day(s) 300 Available 800×500×580 760×460×390 100 270×110 1 3.1 28× 28 462-4041 23000 Fully open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 10,867.31

NET PALLETS 1 Piece(s) 40 Day(s) 1000 NA 900×650×670 850×600×520 - 779×407 4 6 50×50 462-4050 37000 Semi-Open Chromium-Free Type 1 unit

฿ 20,961.92

฿ 15,704.67

NET PALLETS 1 Piece(s) 40 Day(s) 500 Available 900×650×755 850×600×520 130 318×204 1 6 50× 50 462-4068 45000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 10,878.73

NET PALLETS 1 Piece(s) 40 Day(s) 1000 NA 1000×800×850 950×760×700 - 869×580 4 6 50×100 462-4076 44000 Semi-Open Chromium-Free Type 1 unit

฿ 17,574.00

฿ 16,168.08

NET PALLETS 1 Piece(s) 40 Day(s) 500 Available 1000×800×935 950×760×700 130 408×378 1 6 50×100 462-4084 55000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 14,877.46

฿ 11,455.64

NET PALLETS 1 Piece(s) 40 Day(s) 1000 NA 1200×1000×890 1150×950×740 - 1073×757 4 6 50×100 462-4092 58000 Semi-Open Chromium-Free Type 1 unit

฿ 23,577.15

฿ 20,380.09

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1200×1000×995 1150×950×740 150 595×528 1 6 50×100 462-4106 68000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 19,289.53

฿ 15,155.78

NET PALLETS 1 Piece(s) 40 Day(s) 2000 NA 1200×1000×895 1150×950×740 - 1030×752 3 6 50×50 462-4114 75000 Semi-Open Chromium-Free Type 1 unit

฿ 31,695.24

฿ 24,890.27

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1200×1000×1000 1150×950×740 150 546×528 1 6 50× 50 462-4122 85000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 10,906.04

NET PALLETS 1 Piece(s) 40 Day(s) 1000 NA 1000×800×490 950×760×340 - 869×580 4 6 50×50 462-4131 36000 Fully open Chromium-Free Type 1 unit

฿ 21,805.87

฿ 16,788.34

NET PALLETS 1 Piece(s) 40 Day(s) 500 Available 1000×800×575 950×760×340 130 408×378 1 6 50× 50 462-4149 49000 Fully open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

Basic Specifications

  • Material (Main Body)
    Steel
  • Product Type
    Net pallet
  • Application
    For various construction and work sites
  • Features
    The mesh structure gives excellent strength.
  • Surface Treatment
    Trivalent Chromate Plating
  • Amount Of Content
    1 unit

Product Description

A net pallet with superior strength thanks to its mesh structure.
[Features]
· Allows batch management.
· The surface has trivalent chrome plating.
· A coil is used in the switching part for simple switching operations.
[Applications]
· Ideal for containing bulk products.
· For various construction and work sites.

Part Number
T0810GN
T0810GNS SALE
T1012AGN SALE
T1012AGNS SALE
TNP-1N
TNP-1NS
TNP-2N
TNP-2NS SALE
TNP-3N
TNP-3NS SALE
TNP-4N SALE
TNP-4NS SALE
TNP-5N SALE
TNP-5NS SALE
TNP-6N
TNP-6NS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg)
Caster Dimensions: Opening x Depth x Height
(mm)
Innermost Dimensions: Opening x Depth x Height
(mm)
Caster Diameter
(mm)
Fork Clearance: Opening x Depth
(mm)
Maximum Load Stages
(Level)
Wire diameter
(mm)
Mesh pitch
(mm)
Trusco Code Mass
(g)
Gate Main Body Specifications Amount Of Content

฿ 9,758.00

NET PALLETS 1 Piece(s) 40 Day(s) 1500 NA 1000×800×850 950×760×700 - 869×580 4 6 50×50 462-3754 50000 Semi-Open Chromium-Free Type 1 unit

฿ 22,100.96

฿ 17,327.15

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1000×800×955 950×760×700 150 385×352 1 6 50× 50 462-3762 61000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 15,666.04

฿ 12,307.24

NET PALLETS 1 Piece(s) 40 Day(s) 1200 NA 1200×1000×890 1150×950×740 - 1079×757 4 6 50×50 462-3771 68000 Semi-Open Chromium-Free Type 1 unit

฿ 27,450.80

฿ 22,528.87

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1200×1000×995 1150×950×740 150 595×528 1 6 50× 50 462-3789 77000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 6,380.65

NET PALLETS 1 Piece(s) 40 Day(s) 300 NA 800×500×530 760×460×390 - 686×270 4 3.1 28 x 28 462-4033 17000 Fully open Chromium-Free Type 1 unit

฿ 13,120.00

NET PALLETS 1 Piece(s) 40 Day(s) 300 Available 800×500×580 760×460×390 100 270×110 1 3.1 28× 28 462-4041 23000 Fully open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 10,867.31

NET PALLETS 1 Piece(s) 40 Day(s) 1000 NA 900×650×670 850×600×520 - 779×407 4 6 50×50 462-4050 37000 Semi-Open Chromium-Free Type 1 unit

฿ 20,961.92

฿ 15,704.67

NET PALLETS 1 Piece(s) 40 Day(s) 500 Available 900×650×755 850×600×520 130 318×204 1 6 50× 50 462-4068 45000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 10,878.73

NET PALLETS 1 Piece(s) 40 Day(s) 1000 NA 1000×800×850 950×760×700 - 869×580 4 6 50×100 462-4076 44000 Semi-Open Chromium-Free Type 1 unit

฿ 17,574.00

฿ 16,168.08

NET PALLETS 1 Piece(s) 40 Day(s) 500 Available 1000×800×935 950×760×700 130 408×378 1 6 50×100 462-4084 55000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 14,877.46

฿ 11,455.64

NET PALLETS 1 Piece(s) 40 Day(s) 1000 NA 1200×1000×890 1150×950×740 - 1073×757 4 6 50×100 462-4092 58000 Semi-Open Chromium-Free Type 1 unit

฿ 23,577.15

฿ 20,380.09

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1200×1000×995 1150×950×740 150 595×528 1 6 50×100 462-4106 68000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 19,289.53

฿ 15,155.78

NET PALLETS 1 Piece(s) 40 Day(s) 2000 NA 1200×1000×895 1150×950×740 - 1030×752 3 6 50×50 462-4114 75000 Semi-Open Chromium-Free Type 1 unit

฿ 31,695.24

฿ 24,890.27

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1200×1000×1000 1150×950×740 150 546×528 1 6 50× 50 462-4122 85000 Semi-Open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

฿ 10,906.04

NET PALLETS 1 Piece(s) 40 Day(s) 1000 NA 1000×800×490 950×760×340 - 869×580 4 6 50×50 462-4131 36000 Fully open Chromium-Free Type 1 unit

฿ 21,805.87

฿ 16,788.34

NET PALLETS 1 Piece(s) 40 Day(s) 500 Available 1000×800×575 950×760×340 130 408×378 1 6 50× 50 462-4149 49000 Fully open Swivel Caster, Fixed Caster 2 pcs each (Rubber Wheels) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1