(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Mesh Pallet (Chrome-Free Type) Hot-Dip Galvanizing (T0810G)

Wire Mesh Pallet (Chrome-Free Type) Hot-Dip Galvanizing (T0810G)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T0810G SALE
T0810GS SALE
T1012AG SALE
T1012AGS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg)
Caster Dimensions: Opening x Depth x Height
(mm)
Innermost Dimensions: Opening x Depth x Height
(mm)
Caster Diameter
(mm)
Fork Clearance: Opening x Depth
(mm)
Maximum Load Stages
(Level)
Trusco Code Mass
(g)
Main Body Specifications Amount Of Content

฿ 13,545.00

฿ 11,708.30

NET PALLETS 1 Piece(s) 40 Day(s) 1500 NA 1000×800×850 950×760×700 - 869×580 4 512-5863 50000 Chromium-Free Type 1 unit

฿ 25,780.00

฿ 22,364.15

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1000×800×955 950×760×700 150 385×352 1 285-2519 61000 Swivel Caster, Fixed Caster 2 pcs each (ø150 Rubber Wheels) 1 unit

฿ 16,312.00

฿ 14,246.90

NET PALLETS 1 Piece(s) 40 Day(s) 1200 NA 1200×1000×890 1150×950×740 - 1079×757 4 512-5871 68000 Chromium-Free Type 1 unit

฿ 32,078.00

฿ 27,827.67

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1200×1000×995 1150×950×740 150 595×528 1 285-2527 77000 Swivel Caster, Fixed Caster 2 pcs each (ø150 Rubber Wheels) 1 unit

Basic Specifications

  • Material (Main Body)
    Steel
  • Product Type
    Net pallet
  • Wire diameter(mm)
    6
  • Mesh pitch(mm)
    50×50
  • Gate
    Semi-Open
  • Application
    For various construction and work sites
  • Features
    It is made in the most popular size and can fold easily. Cargo can easily be handled with a forklift. Mesh construction gives it superior strength.
  • Surface Treatment
    Molten Zinc Plating
  • Amount Of Content
    1 unit

Product Description

Mesh pallet of the most popular size.
[Features]
· Easy to fold.
· Enables easy luggage handling using a forklift.
· The mesh structure has excellent strength.
· Material: Steel, Surface processing: Hot-dip galvanizing (processed in Japan).
[Applications]
· For various construction and work sites.

Part Number
T0810G SALE
T0810GS SALE
T1012AG SALE
T1012AGS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg)
Caster Dimensions: Opening x Depth x Height
(mm)
Innermost Dimensions: Opening x Depth x Height
(mm)
Caster Diameter
(mm)
Fork Clearance: Opening x Depth
(mm)
Maximum Load Stages
(Level)
Trusco Code Mass
(g)
Main Body Specifications Amount Of Content

฿ 13,545.00

฿ 11,708.30

NET PALLETS 1 Piece(s) 40 Day(s) 1500 NA 1000×800×850 950×760×700 - 869×580 4 512-5863 50000 Chromium-Free Type 1 unit

฿ 25,780.00

฿ 22,364.15

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1000×800×955 950×760×700 150 385×352 1 285-2519 61000 Swivel Caster, Fixed Caster 2 pcs each (ø150 Rubber Wheels) 1 unit

฿ 16,312.00

฿ 14,246.90

NET PALLETS 1 Piece(s) 40 Day(s) 1200 NA 1200×1000×890 1150×950×740 - 1079×757 4 512-5871 68000 Chromium-Free Type 1 unit

฿ 32,078.00

฿ 27,827.67

NET PALLETS 1 Piece(s) 40 Day(s) 700 Available 1200×1000×995 1150×950×740 150 595×528 1 285-2527 77000 Swivel Caster, Fixed Caster 2 pcs each (ø150 Rubber Wheels) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is general purpose the most popular size. 
●Folding is easy.
●It can be handled with forklift easily. 
●Mesh structure is superior in strength.

Usage

●For various factories, the work site.

Specification

●Chrome Free Type

Materials

●Steel 
●Surface Treatment: Electro-Zinc Plated(domestic treatment)