(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1012HP |
1012HPC |
1012HPH |
1015HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load (kg) |
Nominal Dimensions: Width x Depth x Height (mm) |
Maximum Internal Dimensions: Frontage x Depth x Height (mm) |
Caster Diam. (mm) |
Fork Clearance: Width x Depth (mm) |
Maximum Number of Loadable Racks (Rack) |
Caster | Trusco Code | Mass (g) |
Specifications | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 34,128.39 ฿ 25,807.89 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 1200×1000×890 | 1100×950×690 | - | 996×841 | 4 | NA | 462-3631 | 103000 | Chromium-Free Type | 1 unit | ||
฿ 53,900.00 ฿ 29,941.45 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 700 | 1200×1000×990 | 1100×950×690 | 150 | 564×589 | 1 | Available | 462-3649 | 114000 | Swivel Caster, Fixed Caster 2 pcs each (φ150 Rubber Wheels) | 1 unit | ||
฿ 34,396.00 ฿ 26,402.37 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 2000 | 1200×1000×890 | 1100×950×690 | - | 996×841 | 4 | NA | 462-3657 | 104000 | Chromium-Free Type | 1 unit | ||
฿ 39,246.00 ฿ 30,882.68 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1500 | 1500×1000×890 | 1400×950×690 | - | 1296×841 | 4 | NA | 462-3673 | 118000 | Chromium-Free Type | 1 unit |
It improves the efficiency of lifting work and enables safe loading and unloading of materials. Stacking is possible for storage, making effective use of space.
[Features]
·A forged ring is used in the hook to increase safety during lifting.
·Environmentally friendly as hot-dip galvanization is used instead of hexavalent chromium for surface treatment.
·The load when lifted is the same as the load when not lifted.
[Applications]
·Because it is box-shaped, even poorly packed items can be transported without collapsing.
·Since it can be folded, it saves storage space when it is not needed and shipping costs when it is empty.
·Safe loading and unloading of materials.
·Ideal for carrying materials to construction sites and collecting waste.
Part Number |
---|
1012HP |
1012HPC |
1012HPH |
1015HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Load (kg) |
Nominal Dimensions: Width x Depth x Height (mm) |
Maximum Internal Dimensions: Frontage x Depth x Height (mm) |
Caster Diam. (mm) |
Fork Clearance: Width x Depth (mm) |
Maximum Number of Loadable Racks (Rack) |
Caster | Trusco Code | Mass (g) |
Specifications | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 34,128.39 ฿ 25,807.89 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1000 | 1200×1000×890 | 1100×950×690 | - | 996×841 | 4 | NA | 462-3631 | 103000 | Chromium-Free Type | 1 unit | ||
฿ 53,900.00 ฿ 29,941.45 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 700 | 1200×1000×990 | 1100×950×690 | 150 | 564×589 | 1 | Available | 462-3649 | 114000 | Swivel Caster, Fixed Caster 2 pcs each (φ150 Rubber Wheels) | 1 unit | ||
฿ 34,396.00 ฿ 26,402.37 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 2000 | 1200×1000×890 | 1100×950×690 | - | 996×841 | 4 | NA | 462-3657 | 104000 | Chromium-Free Type | 1 unit | ||
฿ 39,246.00 ฿ 30,882.68 |
NET PALLETS | 1 Piece(s) | 40 Day(s) | 1500 | 1500×1000×890 | 1400×950×690 | - | 1296×841 | 4 | NA | 462-3673 | 118000 | Chromium-Free Type | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?