(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Pallet, Chrome-Free

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 7,085.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1010L SALE
1012 SALE
1012-L SALE
508
508-E
508-H
508S
810-T SALE
810L SALE
810S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Maximum Load
(kg)
Surface Coating Nominal Dimensions: Width x Depth x Height
(mm)
Maximum Internal Dimensions: Frontage x Depth x Height
(mm)
Fork Clearance: Width x Depth
(mm)
Maximum Number of Loadable Racks
(Rack)
Wire Diameter
(mm)
Mesh Pitch
(mm)
Trusco Code Mass
(g)
Gate Quantity

฿ 18,784.00

฿ 15,887.51

NET PALLETS 1 Piece(s) 40 Day(s) 10 1000 Trivalent Chromate Plating 1050×1050×1000 1000×1000×850 932×791 4 6 50×100 462-3614 63000 Semi-Open 1 unit

฿ 22,191.00

฿ 20,391.31

NET PALLETS 1 Piece(s) 40 Day(s) 10 2000 Trivalent Chromate Plating 1200×1000×895 1150×950×740 1030×752 4 6 50×50 462-3622 75000 Semi-Open 1 unit

฿ 16,979.00

฿ 14,452.52

NET PALLETS 1 Piece(s) 40 Day(s) 10 1000 Trivalent Chromate Plating 1200×1000×890 1150×950×740 1073×757 4 6 50×100 462-3665 58000 Semi-Open 1 unit

฿ 7,085.00

NET PALLETS 1 Piece(s) 40 Day(s) 10 300 Trivalent Chromate Plating 800×500×530 760×460×390 686×270 6 3.1 30×30 462-3681 17000 Fully open 1 unit

฿ 9,358.00

NET PALLETS 1 Piece(s) 40 Day(s) 10 500 Trivalent Chromate Plating 800×500×535 760×475×395 675×278 4 4.9 25×50 462-3690 24000 Fully open 1 unit

฿ 12,166.00

NET PALLETS 1 Piece(s) 40 Day(s) 10 800 Trivalent Chromate Plating 800×500×542 750×450×390 674×285 4 6 50×50 462-3703 26000 Fully open 1 unit

฿ 8,979.00

NET PALLETS 1 Piece(s) 40 Day(s) 10 500 Trivalent Chromate Plating 800×500×530 760×460×390 686×270 4 3.1 15 x 15 462-3711 25000 Fully open 1 unit

฿ 13,701.00

฿ 11,680.10

NET PALLETS 1 Piece(s) 40 Day(s) - 1500 KSG Molten Zinc Plating 1000×800×850 950×760×700 869×580 4 6 50×50 462-3720 50000 Semi-Open 1 unit

฿ 12,701.00

฿ 11,235.30

NET PALLETS 1 Piece(s) 40 Day(s) 10 1000 Trivalent Chromate Plating 1000×800×850 950×760×700 869×580 4 6 50×100 462-3738 44000 Semi-Open 1 unit

฿ 13,075.59

฿ 11,184.86

NET PALLETS 1 Piece(s) 40 Day(s) 10 1000 Trivalent Chromate Plating 1000×800×490 950×760×340 869×580 4 6 50×50 462-3746 36000 Fully open 1 unit

Basic Specifications

  • Material (Main Body)
    Steel
  • Product Type
    Mesh Pallet
  • Intended Use
    For various construction and work sites
  • Features
    Applied with chrome-free surface processing. (Environmentally compatible item.) Easy to fold and stack, and saves space. Strong and lightweight. With casters that are ideal for use as a trolley. Easily handled with a forklift.
  • Specifications
    Chromium-Free Type
  • Quantity
    1 unit

Product Description

A box-type pallet cage suitable for storing and transporting various items.
[Features]
·It is environmentally friendly as it is chromium-free and does not contain harmful substances such as hexavalent chromium.
·As a guarantee of quality, each product is stamped with the "TEIMO" logo.
·Durable and lightweight. The box-type design carries even poorly packed loads without buckling.
·It can be easily folded and stacked, saving storage space when not in use and shipping costs when empty.
·It can be used as a carrier by attaching casters.
·Easy to handle with a forklift.
[Applications]
·Various factories and work sites.

Part Number
1010L SALE
1012 SALE
1012-L SALE
508
508-E
508-H
508S
810-T SALE
810L SALE
810S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Maximum Load
(kg)
Surface Coating Nominal Dimensions: Width x Depth x Height
(mm)
Maximum Internal Dimensions: Frontage x Depth x Height
(mm)
Fork Clearance: Width x Depth
(mm)
Maximum Number of Loadable Racks
(Rack)
Wire Diameter
(mm)
Mesh Pitch
(mm)
Trusco Code Mass
(g)
Gate Quantity

฿ 18,784.00

฿ 15,887.51

NET PALLETS 1 Piece(s) 40 Day(s) 10 1000 Trivalent Chromate Plating 1050×1050×1000 1000×1000×850 932×791 4 6 50×100 462-3614 63000 Semi-Open 1 unit

฿ 22,191.00

฿ 20,391.31

NET PALLETS 1 Piece(s) 40 Day(s) 10 2000 Trivalent Chromate Plating 1200×1000×895 1150×950×740 1030×752 4 6 50×50 462-3622 75000 Semi-Open 1 unit

฿ 16,979.00

฿ 14,452.52

NET PALLETS 1 Piece(s) 40 Day(s) 10 1000 Trivalent Chromate Plating 1200×1000×890 1150×950×740 1073×757 4 6 50×100 462-3665 58000 Semi-Open 1 unit

฿ 7,085.00

NET PALLETS 1 Piece(s) 40 Day(s) 10 300 Trivalent Chromate Plating 800×500×530 760×460×390 686×270 6 3.1 30×30 462-3681 17000 Fully open 1 unit

฿ 9,358.00

NET PALLETS 1 Piece(s) 40 Day(s) 10 500 Trivalent Chromate Plating 800×500×535 760×475×395 675×278 4 4.9 25×50 462-3690 24000 Fully open 1 unit

฿ 12,166.00

NET PALLETS 1 Piece(s) 40 Day(s) 10 800 Trivalent Chromate Plating 800×500×542 750×450×390 674×285 4 6 50×50 462-3703 26000 Fully open 1 unit

฿ 8,979.00

NET PALLETS 1 Piece(s) 40 Day(s) 10 500 Trivalent Chromate Plating 800×500×530 760×460×390 686×270 4 3.1 15 x 15 462-3711 25000 Fully open 1 unit

฿ 13,701.00

฿ 11,680.10

NET PALLETS 1 Piece(s) 40 Day(s) - 1500 KSG Molten Zinc Plating 1000×800×850 950×760×700 869×580 4 6 50×50 462-3720 50000 Semi-Open 1 unit

฿ 12,701.00

฿ 11,235.30

NET PALLETS 1 Piece(s) 40 Day(s) 10 1000 Trivalent Chromate Plating 1000×800×850 950×760×700 869×580 4 6 50×100 462-3738 44000 Semi-Open 1 unit

฿ 13,075.59

฿ 11,184.86

NET PALLETS 1 Piece(s) 40 Day(s) 10 1000 Trivalent Chromate Plating 1000×800×490 950×760×340 869×580 4 6 50×50 462-3746 36000 Fully open 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Chrome-free surface treatment is carried out.(environment compliant product)
●Folding is easy.
●Stacking can be done, space can be saved.
●It is strong and lightweight.
●If you install a caster it will also become a trolley.
●It can be handled with forklift easily.

Usage

●For various factories, the work site.

Specification

●Chrome Free Type

Materials

●Steel