1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Demagnetizer

KAN DEMAGNEITIZING EQUIPMENTS

Tool Demagnetizer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,724.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for demagnetizing magnetic tools such as drills, reamers, tool bits, and cutters, as well as measuring tools.

 
Part Number
KMDC-40 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,724.98

฿ 12,847.95

KAN DEMAGNEITIZING EQUIPMENTS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Demagnetizer Utilization(%) 20% ED (1 Min. or Less) Degaussing Part Bore Diameter φ40
Mass(kg) 0.9 Power Supply Single-phase AC 100 V 50/60 Hz Power Capacity (Current)(VA(A)) 75
Use If Magnetized, Demagnetization Is Simple Features Lightweight and compact for easy operation. Magnetically attached fine chips can be peeled and removed while attached to drills and reamers, etc. mechanically mounted.

Please check the type/dimensions/specifications of the part KMDC-40 in the Tool Demagnetizer series.