1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Electromagnetic Lifma, LMU-SR Type (LMU-10SRD)

KAN MAGNET TOOL

Small Electromagnetic Lifma, LMU-SR Type (LMU-10SRD)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The built-in rectifier means a separate rectifier is not required.

 
Part Number
LMU-10SRD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Capacity (Steel Plate)
(kg)
Inner Diameter of Hanging Wheel
(mm)
Size: Body
(mm)
Size: Suspending Part Height
(mm)
Mass
(kg)
Power consumption
(W)

฿ 42,981.00

฿ 32,665.56

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 250M16(φ35)φ105×130189.5560

Loading...

  1. 1

Basic Information

Lifting Magnet Method Rectifier Built-in Type Product Model Lifting Magnet Intended Use For Steel Plate
Input voltage(V) Single-phase AC200 Feature 1 With a reverse-excitation switch for the easy release of suspended objects Feature 2 Since this has a built-in rectifier, this does not need any other rectifier.
Use Loading and unloading of work pieces on machining table of machine tools, as well as for transfer of steel materials and steel plates in small quantities.

Please check the type/dimensions/specifications of the part LMU-10SRD in the Small Electromagnetic Lifma, LMU-SR Type series.

Products with similar specification

Part Number
LMU-15SRD
LMU-20SRD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLifting Capacity (Steel Plate)
(kg)
Inner Diameter of Hanging Wheel
(mm)
Size: Body
(mm)
Size: Suspending Part Height
(mm)
Mass
(kg)
Power consumption
(W)

฿ 56,490.00

1 Piece(s) 71 Day(s) 600M20(φ40)φ156×14221213110

฿ 67,691.00

1 Piece(s) 71 Day(s) 1200M30(φ60)φ206×16027025145