1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LMU Type, Small Electromagnetic LIFMA (LMU-15D)

MAGNET TOOL

LMU Type, Small Electromagnetic LIFMA (LMU-15D)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attachment and detachment can be remote-controlled electrically.
· Small but powerful magnet.
· A wide range of applications: From transporting small workpieces with a single unit to transporting large steel plates with multiple units that are controlled in-sync and attached to lifting beams.
· An un-interruptible power supply may be used together with the device to ensure safety during a sudden power outage.
· The appropriate rectifiers are models KR and RH-MW.
[Application]
· An electromagnetic-type lifting magnet that acts as the lifting component of cranes and hoists to transport steel materials at warehouses and work sites, or for loading/unloading workpieces on/off machine tools.

 
Part Number
LMU-15D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Capacity (Steel Plate)
(kg)
Inner Diameter of Hanging Wheel
(mm)
Size: Body
(mm)
Size: Suspending Part Height
(mm)
Mass
(kg)
Power consumption
(W)

฿ 47,394.70

฿ 26,849.10

MAGNET TOOL 1 Piece(s) 10 Day(s) 600M20(φ40)φ156×7012511110

Loading...

  1. 1

Basic Information

Lifting Magnet Method Power Cable Type Product Model Lifting Magnet Intended Use For Steel Plate
Rated voltage(V) DC180 Feature 1 A strong electromagnetic stone, despite its small size Feature 2 Detachment/attachment operation can be electrically controlled from remote location
Feature 3 Can be flexibly used for a wide range of application from transportation of a small material by using a single unit to transportation of a large steel plate by simultaneously controlling a beam-connected multiple units Feature 4 By using it together with an uninterruptible power supply, it is possible to safely handle sudden power outages Feature 5 Applicable rectifiers come in the form of KR, and RH-MW
Feature 6 Drip-Proof Type Can Also Be Produced Use An electromagnetic adsorption tool for transporting steel materials in warehouses or work sites, as well as lifting, lowering and moving workpieces on machine tools for machining work and for crane or hoist lifting. Precaution As rust and scratches on the attachment surface will reduce adherence strength, please perform periodic maintenance.

Please check the type/dimensions/specifications of the part LMU-15D in the LMU Type, Small Electromagnetic LIFMA series.

Products with similar specification

Part Number
LMU-10D
LMU-20D
LMU-25D
LMU-30D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLifting Capacity (Steel Plate)
(kg)
Inner Diameter of Hanging Wheel
(mm)
Size: Body
(mm)
Size: Suspending Part Height
(mm)
Mass
(kg)
Power consumption
(W)

฿ 27,367.25

1 Piece(s) 45 Day(s) 250M16(φ35)φ105×60108458

฿ 48,580.00

1 Piece(s) 71 Day(s) 1200M30(φ60)φ206×8817323145

฿ 83,651.00

1 Piece(s) 71 Day(s) 1800M36(φ70)φ256×9319340210

฿ 112,001.00

1 Piece(s) 71 Day(s) 2500M42(φ80)φ306×9521060290