(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For supplying and transporting fixed amounts of small item parts and workpieces, as well as steel materials, steel plates, castings, and forged products.
Part Number |
---|
LM-1040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lifting Magnet Method | Lifting Capacity (Steel Plate) (kg) | Inner Diameter of Hanging Wheel (mm) | Size: Body(W) (mm) | Size: Body(L) (mm) | Size: Body(H) (mm) | Size: Suspending Part (h) (mm) | Size: Suspending Part (t) (mm) | Size: Suspending Part (φd) (mm) | Size: Suspending Part (p) (mm) | Adaptable Shackle | Mass (kg) | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 116,212.32 ฿ 99,466.12 | KAN MAGNET TOOL | 1 Piece(s) | 40 Day(s) | Power Cable Type | 800 | 20 | 100 | 400 | 90 | 35 | 22 | 20 | 200 | BC16 | 22 | 1.4 |
Loading...
Product Model | Lifting Magnet | Intended Use | For Steel Plate | Rated voltage(V) | DC180 |
---|---|---|---|---|---|
Feature 1 | An incredibly strong hoisting power despite its small size | Feature 2 | Workpiece can be attached and removed remotely, enabling combination with an uninterruptible power supply system, depending on the application, to provide security against power outages. | Feature 3 | Can be flexibly used to suit the application ranging from supply of small materials, etc. by using a single unit, to transportation of a large workpiece by using combination of multiple units |
Feature 4 | Select the appropriate rectifier for the application | Use | Ideal for supplying and transporting fixed amounts of parts and workpieces, as well as steel materials, steel plates, castings and forged products | Precaution | As rust and scratches on the attachment surface will reduce adherence strength, please perform periodic maintenance. |
Please check the type/dimensions/specifications of the part LM-1040 in the Small Electromagnetic Lifma series.
Part Number |
---|
LM-0825 |
LM-1020 |
LM-1030 |
LM-1530 |
LM-1540 |
LM-1550 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Lifting Magnet Method | Lifting Capacity (Steel Plate) (kg) | Inner Diameter of Hanging Wheel (mm) | Size: Body(W) (mm) | Size: Body(L) (mm) | Size: Body(H) (mm) | Size: Suspending Part (h) (mm) | Size: Suspending Part (t) (mm) | Size: Suspending Part (φd) (mm) | Size: Suspending Part (p) (mm) | Adaptable Shackle | Mass (kg) | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,309.09 | 1 Piece(s) | 40 Day(s) | Power Cable Type | 400 | 16 | 80 | 250 | 70 | 25 | 19 | 16 | - | BC12 | 9 | 0.7 | ||
฿ 82,763.48 | 1 Piece(s) | 40 Day(s) | Power Cable Type | 400 | 16 | 100 | 200 | 90 | 25 | 19 | 16 | - | BC12 | 11 | 0.8 | ||
฿ 99,924.68 | 1 Piece(s) | 40 Day(s) | Power Cable Type | 600 | 16 | 100 | 300 | 90 | 25 | 19 | 16 | - | BC12 | 16 | 1.2 | ||
฿ 126,197.23 | 1 Piece(s) | 40 Day(s) | Power Cable Type | 900 | 20 | 150 | 300 | 100 | 35 | 22 | 20 | - | BC16 | 27 | 1.4 | ||
฿ 149,090.95 | 1 Piece(s) | 40 Day(s) | Power Cable Type | 1200 | 25 | 150 | 400 | 100 | 50 | 28 | 25 | 200 | BC20 | 36 | 1.9 | ||
฿ 170,959.47 | 1 Piece(s) | 40 Day(s) | - | 1500 | 25 | 150 | 500 | 100 | 50 | 28 | 25 | 250 | BC20 | 45 | 2.0 |
How can we improve?
How can we improve?