1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Small Electromagnetic Lifma (Part Number)

KAN MAGNET TOOL

Small Electromagnetic Lifma
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 50,820.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For supplying and transporting fixed amounts of small item parts and workpieces, as well as steel materials, steel plates, castings, and forged products.

 
Part Number
LM-0825 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Magnet Method Lifting Capacity (Steel Plate)
(kg)
Inner Diameter of Hanging Wheel
(mm)
Size: Body(W)
(mm)
Size: Body(L)
(mm)
Size: Body(H)
(mm)
Size: Suspending Part (h)
(mm)
Size: Suspending Part (t)
(mm)
Size: Suspending Part (φd)
(mm)
Size: Suspending Part (p)
(mm)
Adaptable Shackle Mass
(kg)
Rated Current
(A)

฿ 76,309.09

฿ 66,190.50

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) Power Cable Type400168025070251916-BC1290.7

Loading...

  1. 1

Basic Information

Product Model Lifting Magnet Intended Use For Steel Plate Rated voltage(V) DC180
Feature 1 An incredibly strong hoisting power despite its small size Feature 2 Workpiece can be attached and removed remotely, enabling combination with an uninterruptible power supply system, depending on the application, to provide security against power outages. Feature 3 Can be flexibly used to suit the application ranging from supply of small materials, etc. by using a single unit, to transportation of a large workpiece by using combination of multiple units
Feature 4 Select the appropriate rectifier for the application Use Ideal for supplying and transporting fixed amounts of parts and workpieces, as well as steel materials, steel plates, castings and forged products Precaution As rust and scratches on the attachment surface will reduce adherence strength, please perform periodic maintenance.

Please check the type/dimensions/specifications of the part LM-0825 in the Small Electromagnetic Lifma series.

Products with similar specification

Part Number
LM-0815
LM-0820
LM-1020
LM-1030
LM-1040
LM-1530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLifting Magnet Method Lifting Capacity (Steel Plate)
(kg)
Inner Diameter of Hanging Wheel
(mm)
Size: Body(W)
(mm)
Size: Body(L)
(mm)
Size: Body(H)
(mm)
Size: Suspending Part (h)
(mm)
Size: Suspending Part (t)
(mm)
Size: Suspending Part (φd)
(mm)
Size: Suspending Part (p)
(mm)
Adaptable Shackle Mass
(kg)
Rated Current
(A)

฿ 50,820.00

1 Piece(s) 71 Day(s) Power Cable Type200128015070201212-BC850.5

฿ 66,779.14

1 Piece(s) 40 Day(s) Power Cable Type300128020070201212-BC870.7

฿ 82,763.48

1 Piece(s) 40 Day(s) Power Cable Type4001610020090251916-BC12110.8

฿ 99,924.68

1 Piece(s) 40 Day(s) Power Cable Type6001610030090251916-BC12161.2

฿ 116,212.32

1 Piece(s) 40 Day(s) Power Cable Type8002010040090352220200BC16221.4

฿ 126,197.23

1 Piece(s) 40 Day(s) Power Cable Type90020150300100352220-BC16271.4