(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plumb Bob, Frimmer

Plumb Bob, Frimmer

You can add up to 6 items to the comparison list.

Loading...

Specifications of FS-1

  • Product Type
    Plumb Bob
  • Thread length(m)
    10
  • Applicable Plumb Bob Weight(g)
    850
  • Sideslip resistance force(N)
    60
  • Body Sizes
    104×120×25
  • Mass (body)(g)
    350
  • Mass (Weight)(g)
    850
  • Accessories
    Weight (φ55 X 86.5), scale (φ36.5 X 130), thread (10 m)
  • Use
    Plumb bob using strong magnet for building, bridge, shipbuilding, and other work sites / Accurate measurement operations can be performed by a single person / Convenient for carrying with emphasis on safety / Weight reduction achieved by resin packaging, etc.
  • Feature 1
    Exterior has reinforced plastic finishing making it lightweight and durable.
  • Feature 2
    Large Diameter for Rapid Winding
  • Feature 3
    It uses a ratchet mechanism for high operability, and a safety stopper that absorbs unexpected shocks
  • Feature 4
    Including a scale with a magnet increased to high magnetic strength
Part Number
FS-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,661.00

PLUMB BOBS 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Plumb Bob
  • Thread length(m)
    10
  • Applicable Plumb Bob Weight(g)
    850
  • Sideslip resistance force(N)
    60
  • Body Sizes
    104×120×25
  • Mass (body)(g)
    350
  • Mass (Weight)(g)
    850
  • Accessories
    Weight (φ55 X 86.5), scale (φ36.5 X 130), thread (10 m)
  • Use
    Plumb bob using strong magnet for building, bridge, shipbuilding, and other work sites / Accurate measurement operations can be performed by a single person / Convenient for carrying with emphasis on safety / Weight reduction achieved by resin packaging, etc.
  • Feature 1
    Exterior has reinforced plastic finishing making it lightweight and durable.
  • Feature 2
    Large Diameter for Rapid Winding
  • Feature 3
    It uses a ratchet mechanism for high operability, and a safety stopper that absorbs unexpected shocks
  • Feature 4
    Including a scale with a magnet increased to high magnetic strength

Product Description

The exterior features a reinforced plastic finish for light weight and durability.

Specifications of FS-1

  • Product Type
    Plumb Bob
  • Thread length(m)
    10
  • Applicable Plumb Bob Weight(g)
    850
  • Sideslip resistance force(N)
    60
  • Body Sizes
    104×120×25
  • Mass (body)(g)
    350
  • Mass (Weight)(g)
    850
  • Accessories
    Weight (φ55 X 86.5), scale (φ36.5 X 130), thread (10 m)
  • Use
    Plumb bob using strong magnet for building, bridge, shipbuilding, and other work sites / Accurate measurement operations can be performed by a single person / Convenient for carrying with emphasis on safety / Weight reduction achieved by resin packaging, etc.
  • Feature 1
    Exterior has reinforced plastic finishing making it lightweight and durable.
  • Feature 2
    Large Diameter for Rapid Winding
  • Feature 3
    It uses a ratchet mechanism for high operability, and a safety stopper that absorbs unexpected shocks
  • Feature 4
    Including a scale with a magnet increased to high magnetic strength
Part Number
FS-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,661.00

PLUMB BOBS 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1