(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage container Billpot

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Not microwave safe
  • From :
    ฿ 108.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
280024
280031
280048
280062
280154
280161
280178
280185
280192
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(l)
Type Details Diameter
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Body / Option Trusco Code Mass
(g)
Amount Of Content

฿ 108.84

KITCHEN CASES 1 Piece(s) 10 Day(s) ~ 1.0 Round Model 0.40 114 - - 54 309-1121 46 1 pc.

฿ 143.47

KITCHEN CASES 1 Piece(s) 12 Day(s) ~ 1.0 Round Model 0.90 145 - - 72 309-1139 90 1 pc.

฿ 175.23

KITCHEN CASES 1 Piece(s) 12 Day(s) 1.1 ~ 2.0 Round Model 1.30 166 - - 83 309-1147 122 1 pc.

฿ 208.73

KITCHEN CASES 1 Piece(s) 10 Day(s) 1.1 ~ 2.0 Round Model 1.80 183 - - 91 309-1155 152 1 pc.

฿ 126.16

KITCHEN CASES 1 Piece(s) 10 Day(s) ~ 1.0 Square Type 0.44 - 137 97 50 309-1163 68 1 pc.

฿ 164.09

KITCHEN CASES 1 Piece(s) 1 Day(s) ~ 1.0 Square Type 0.80 - 168 118 60 309-1171 106 1 pc.

฿ 209.94

KITCHEN CASES 1 Piece(s) 1 Day(s) 1.1 ~ 2.0 Square Type 1.30 - 195 138 70 309-1180 160 1 pc.

฿ 294.75

KITCHEN CASES 1 Piece(s) 1 Day(s) 2.1 ~ 3.0 Square Type 2.50 - 247 179 82 309-1198 242 1 pc.

฿ 428.73

KITCHEN CASES 1 Piece(s) 10 Day(s) 3.1 ~ 5.0 Square Type 4.20 - 291 212 97 309-1201 362 1 pc.

Basic Specifications

  • Main body: option
    Main Body
  • Upper Temperature Limit(°C)
    -20 to 110 (unit), -20 to 60 (lid)
  • Body Material
    Polypropylene
  • Material (Lid)
    Polyethylene
  • Features
    A simple airtight container that does not use a fastener or gasket.
  • Amount Of Content
    1 pc.

Product Description

Seal-type simple airtight container with no clips or gasket.
[Features]
·Memory is attached to the lid. Ideal for storing small parts, etc.
·Available in a wide variety of sizes and can be used for a variety of purposes.
·Semi-transparent, so you can distinguish what is inside.
[Applications]
·It is possible to preserve parts and food.

Part Number
280024
280031
280048
280062
280154
280161
280178
280185
280192
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(l)
Type Details Diameter
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Body / Option Trusco Code Mass
(g)
Amount Of Content

฿ 108.84

KITCHEN CASES 1 Piece(s) 10 Day(s) ~ 1.0 Round Model 0.40 114 - - 54 309-1121 46 1 pc.

฿ 143.47

KITCHEN CASES 1 Piece(s) 12 Day(s) ~ 1.0 Round Model 0.90 145 - - 72 309-1139 90 1 pc.

฿ 175.23

KITCHEN CASES 1 Piece(s) 12 Day(s) 1.1 ~ 2.0 Round Model 1.30 166 - - 83 309-1147 122 1 pc.

฿ 208.73

KITCHEN CASES 1 Piece(s) 10 Day(s) 1.1 ~ 2.0 Round Model 1.80 183 - - 91 309-1155 152 1 pc.

฿ 126.16

KITCHEN CASES 1 Piece(s) 10 Day(s) ~ 1.0 Square Type 0.44 - 137 97 50 309-1163 68 1 pc.

฿ 164.09

KITCHEN CASES 1 Piece(s) 1 Day(s) ~ 1.0 Square Type 0.80 - 168 118 60 309-1171 106 1 pc.

฿ 209.94

KITCHEN CASES 1 Piece(s) 1 Day(s) 1.1 ~ 2.0 Square Type 1.30 - 195 138 70 309-1180 160 1 pc.

฿ 294.75

KITCHEN CASES 1 Piece(s) 1 Day(s) 2.1 ~ 3.0 Square Type 2.50 - 247 179 82 309-1198 242 1 pc.

฿ 428.73

KITCHEN CASES 1 Piece(s) 10 Day(s) 3.1 ~ 5.0 Square Type 4.20 - 291 212 97 309-1201 362 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1