(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T-QB-1 |
T-QB-2 |
T-QB-3 |
T-QB-4 |
T-QB-5 |
T-QB-6 |
T-QB-7 |
T-QB-8 |
T-QB-9 |
T-QB-10 |
T-QB-11 |
T-QB-12 |
T-QB-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Square Tray) | External Dimensions: Width x Depth x Height (mm) |
Effective inside dimensions: width x depth x height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,335.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 2 Sheets (Manual) | 640×425×153 | 625×410×152 | 392-0267 | 3310 | 1 pc. | ||
฿ 3,392.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | 3-sheet | 582×421×112 | 566×407×111 | 392-0259 | 2220 | 1 pc. | ||
฿ 2,761.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 4-sheet | 573×364×97 | 563×353×96 | 392-0241 | 1940 | 1 pc. | ||
฿ 1,680.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 6 Sheet Yield | 477×335×84 | 464×320×83 | 392-0232 | 1170 | 1 pc. | ||
฿ 1,177.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | 8-Sheet yield | 408×292×65 | 393×278×64 | 392-0224 | 760 | 1 pc. | ||
฿ 922.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 10-sheet | 350×265×60 | 339×254×59 | 392-0216 | 610 | 1 pc. | ||
฿ 789.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 12-sheet | 322×251×53 | 307×239×52 | 392-0208 | 530 | 1 pc. | ||
฿ 698.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 15-sheet | 295×230×49 | 283×219×48 | 392-0194 | 450 | 1 pc. | ||
฿ 596.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 18-sheet | 267×205×43 | 255×194×42 | 392-0186 | 370 | 1 pc. | ||
฿ 506.00 |
STAINLESSSTEELPANS | 1 Piece(s) | Same day | 21 Sheets | 248×200×37 | 234×188×36 | 392-0178 | 290 | 1 pc. | ||
฿ 360.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | cabinet | 210×170×33 | 199×159×32 | 392-0160 | 180 | 1 pc. | ||
฿ 328.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | card | 187×142×30 | 175×130×29 | 392-0151 | 130 | 1 pc. | ||
฿ 292.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | Card type | 155×126×27 | 146×117×26 | 392-0143 | 110 | 1 pc. |
Stainless steel tray with selectable size according to the application.
[Features]
· Abundant varieties of sizes from large to small quantities are available.
· Type with handle.
· Made of stainless steel (SUS304).
· Country of manufacture: Japan
[Applications]
· For storage and transportation.
*Caution*
This product only includes the main body. Purchase the lid separately.
Part Number |
---|
T-QB-1 |
T-QB-2 |
T-QB-3 |
T-QB-4 |
T-QB-5 |
T-QB-6 |
T-QB-7 |
T-QB-8 |
T-QB-9 |
T-QB-10 |
T-QB-11 |
T-QB-12 |
T-QB-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Square Tray) | External Dimensions: Width x Depth x Height (mm) |
Effective inside dimensions: width x depth x height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,335.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 2 Sheets (Manual) | 640×425×153 | 625×410×152 | 392-0267 | 3310 | 1 pc. | ||
฿ 3,392.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | 3-sheet | 582×421×112 | 566×407×111 | 392-0259 | 2220 | 1 pc. | ||
฿ 2,761.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 4-sheet | 573×364×97 | 563×353×96 | 392-0241 | 1940 | 1 pc. | ||
฿ 1,680.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 6 Sheet Yield | 477×335×84 | 464×320×83 | 392-0232 | 1170 | 1 pc. | ||
฿ 1,177.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | 8-Sheet yield | 408×292×65 | 393×278×64 | 392-0224 | 760 | 1 pc. | ||
฿ 922.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 10-sheet | 350×265×60 | 339×254×59 | 392-0216 | 610 | 1 pc. | ||
฿ 789.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 12-sheet | 322×251×53 | 307×239×52 | 392-0208 | 530 | 1 pc. | ||
฿ 698.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 15-sheet | 295×230×49 | 283×219×48 | 392-0194 | 450 | 1 pc. | ||
฿ 596.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | 18-sheet | 267×205×43 | 255×194×42 | 392-0186 | 370 | 1 pc. | ||
฿ 506.00 |
STAINLESSSTEELPANS | 1 Piece(s) | Same day | 21 Sheets | 248×200×37 | 234×188×36 | 392-0178 | 290 | 1 pc. | ||
฿ 360.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | cabinet | 210×170×33 | 199×159×32 | 392-0160 | 180 | 1 pc. | ||
฿ 328.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | card | 187×142×30 | 175×130×29 | 392-0151 | 130 | 1 pc. | ||
฿ 292.00 |
STAINLESS STEEL PANS | 1 Piece(s) | Same day | Card type | 155×126×27 | 146×117×26 | 392-0143 | 110 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?