(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Deep Vat Lid (AL-DB15-F)

Aluminum Deep Vat Lid (AL-DB15-F)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AL-DB15-F
AL-DB17-F
AL-DB20-F
AL-DB23-F
AL-DB32-F
AL-DB38-F
AL-DB43-F
AL-DB48-F
AL-DB56-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Denomination) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Compatible Body Amount Of Content

฿ 167.01

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 15cm 156 111 10 150 105 9 280-9761 28 AL-DB15 1 pc.

฿ 201.51

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 17cm 177 125 11 170 118 10 280-9770 47 AL-DB17 1 pc.

฿ 259.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 20cm 211 139 11 203 131 10 280-9788 60 AL-DB20 1 pc.

฿ 267.46

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 23cm 237 166 11 229 158 10 280-9796 82 AL-DB23 1 pc.

฿ 515.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 32cm 334 203 13 325 194 12 280-9818 172 AL-DB32 1 pc.

฿ 699.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 38cm 391 242 13 383 232 12 280-9826 255 AL-DB38 1 pc.

฿ 906.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 43cm 441 283 13 431 273 12 280-9834 349 AL-DB43 1 pc.

฿ 1,269.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 48cm 495 295 14 481 283 12 280-9842 440 AL-DB48 1 pc.

฿ 1,277.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 56cm 575 320 16 561 307 15 280-9851 565 AL-DB56 1 pc.

Basic Specifications

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • Body / Option
    Option
  • Material (Lid)
    Aluminum (5005 material)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used as lid for deep aluminum hotel pan. Stackable and space-saving.
[Applications]
· Lid designed for deep hotel pan.

Part Number
AL-DB15-F
AL-DB17-F
AL-DB20-F
AL-DB23-F
AL-DB32-F
AL-DB38-F
AL-DB43-F
AL-DB48-F
AL-DB56-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Denomination) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Compatible Body Amount Of Content

฿ 167.01

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 15cm 156 111 10 150 105 9 280-9761 28 AL-DB15 1 pc.

฿ 201.51

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 17cm 177 125 11 170 118 10 280-9770 47 AL-DB17 1 pc.

฿ 259.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 20cm 211 139 11 203 131 10 280-9788 60 AL-DB20 1 pc.

฿ 267.46

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 23cm 237 166 11 229 158 10 280-9796 82 AL-DB23 1 pc.

฿ 515.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 32cm 334 203 13 325 194 12 280-9818 172 AL-DB32 1 pc.

฿ 699.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 38cm 391 242 13 383 232 12 280-9826 255 AL-DB38 1 pc.

฿ 906.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 43cm 441 283 13 431 273 12 280-9834 349 AL-DB43 1 pc.

฿ 1,269.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 48cm 495 295 14 481 283 12 280-9842 440 AL-DB48 1 pc.

฿ 1,277.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 56cm 575 320 16 561 307 15 280-9851 565 AL-DB56 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1