(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Deep Vat (D Vat) (AL-DB17)

Aluminum Deep Vat (D Vat) (AL-DB17)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AL-DB15
AL-DB17
AL-DB20
AL-DB28
AL-DB32
AL-DB38
AL-DB43
AL-DB48
AL-DB56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Denomination) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 330.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 15cm 148 102 61 122 77 59 280-9664 60 1 pc.

฿ 487.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 17cm 168 116 75 145 94 74 280-9672 110 1 pc.

฿ 582.86

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 20cm 201 129 80 178 108 79 280-9681 140 1 pc.

฿ 797.00

ALUMINUM TRAYS 1 Piece(s) 10 Day(s) 28cm 278 170 90 252 147 89 280-9702 270 1 pc.

฿ 1,072.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 32cm 323 191 98 295 186 97 280-9711 400 1 pc.

฿ 1,418.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 38cm 381 229 101 346 197 99 280-9729 510 1 pc.

฿ 2,027.29

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 43cm 429 270 101 385 238 100 280-9737 680 1 pc.

฿ 2,791.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 48cm 480 280 105 442 247 104 280-9745 820 1 pc.

฿ 3,037.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 56cm 562 307 110 523 272 109 280-9753 1110 1 pc.

Basic Specifications

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • Body / Option
    Main Body
  • Material (Container)
    Aluminum (5005 material)
  • Amount Of Content
    1 pc.

Product Description

Deep rectangular aluminum hotel pan
[Features]
· Deeper than a standard aluminum hotel pan.
[Applications]
· For storing and moving food.

Part Number
AL-DB15
AL-DB17
AL-DB20
AL-DB28
AL-DB32
AL-DB38
AL-DB43
AL-DB48
AL-DB56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Denomination) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 330.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 15cm 148 102 61 122 77 59 280-9664 60 1 pc.

฿ 487.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 17cm 168 116 75 145 94 74 280-9672 110 1 pc.

฿ 582.86

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 20cm 201 129 80 178 108 79 280-9681 140 1 pc.

฿ 797.00

ALUMINUM TRAYS 1 Piece(s) 10 Day(s) 28cm 278 170 90 252 147 89 280-9702 270 1 pc.

฿ 1,072.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 32cm 323 191 98 295 186 97 280-9711 400 1 pc.

฿ 1,418.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 38cm 381 229 101 346 197 99 280-9729 510 1 pc.

฿ 2,027.29

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 43cm 429 270 101 385 238 100 280-9737 680 1 pc.

฿ 2,791.00

ALUMINUM TRAYS 1 Piece(s) Available 1 Day(s) 48cm 480 280 105 442 247 104 280-9745 820 1 pc.

฿ 3,037.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 56cm 562 307 110 523 272 109 280-9753 1110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1