(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Nett Vat (SFA-6)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAA-12
SAA-15
SAA-18
SAA-21
SFA-6
SFA-8
SFA-10
SFA-12
SFA-15
SFA-21
SFA-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Mesh Wire Diameter
(mm)
External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Handle Trusco Code Mass
(g)
Amount Of Content

฿ 785.00

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Shallow Model 0.4 325 260 43 302 237 40 NA 279-3075 273 1 pc.

฿ 709.17

STAINLESS STEEL BASKETS 5 Piece(s) 5 Day(s) Shallow Model 0.4 295 233 43 273 208 38 NA 279-3083 219 1 pc.

฿ 631.95

STAINLESS STEEL BASKETS 1 Piece(s) 12 Day(s) Shallow Model 0.4 268 208 37 245 186 35 NA 279-3091 187 1 pc.

฿ 581.13

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Shallow Model 0.4 250 200 30 224 178 30 NA 279-3105 170 1 pc.

฿ 2,441.85

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Deep Model 0.5 540 335 105 450 307 100 Available 279-3156 856 1 pc.

฿ 1,917.65

STAINLESS STEEL BASKETS 1 Piece(s) 10 Day(s) Deep Model 0.5 470 295 100 383 268 94 Available 279-3164 704 1 pc.

฿ 1,406.10

STAINLESS STEEL BASKETS 1 Piece(s) 10 Day(s) Deep Model 0.5 355 270 95 327 241 90 NA 279-3172 504 1 pc.

฿ 1,068.59

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Deep Model 0.45 325 260 90 302 238 88 NA 279-3181 394 1 pc.

฿ 932.82

STAINLESS STEEL BASKETS 5 Piece(s) 8 Day(s) Deep Model 0.4 295 233 85 270 208 83 NA 279-3199 294 1 pc.

฿ 811.92

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Deep Model 0.4 250 200 80 223 177 75 NA 279-3202 241 1 pc.

฿ 646.71

STAINLESS STEEL BASKETS 1 Piece(s) 12 Day(s) Deep Model 0.4 210 175 75 187 147 68 NA 279-3211 177 1 pc.

Basic Specifications

Product Description

All-stainless-steel wire mesh hotel pan
[Features]
· Heat-resistant and heat-sterilizable.
· Feet on the underside allow the pan to drain standing up.

Part Number
SAA-12
SAA-15
SAA-18
SAA-21
SFA-6
SFA-8
SFA-10
SFA-12
SFA-15
SFA-21
SFA-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Mesh Wire Diameter
(mm)
External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Handle Trusco Code Mass
(g)
Amount Of Content

฿ 785.00

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Shallow Model 0.4 325 260 43 302 237 40 NA 279-3075 273 1 pc.

฿ 709.17

STAINLESS STEEL BASKETS 5 Piece(s) 5 Day(s) Shallow Model 0.4 295 233 43 273 208 38 NA 279-3083 219 1 pc.

฿ 631.95

STAINLESS STEEL BASKETS 1 Piece(s) 12 Day(s) Shallow Model 0.4 268 208 37 245 186 35 NA 279-3091 187 1 pc.

฿ 581.13

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Shallow Model 0.4 250 200 30 224 178 30 NA 279-3105 170 1 pc.

฿ 2,441.85

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Deep Model 0.5 540 335 105 450 307 100 Available 279-3156 856 1 pc.

฿ 1,917.65

STAINLESS STEEL BASKETS 1 Piece(s) 10 Day(s) Deep Model 0.5 470 295 100 383 268 94 Available 279-3164 704 1 pc.

฿ 1,406.10

STAINLESS STEEL BASKETS 1 Piece(s) 10 Day(s) Deep Model 0.5 355 270 95 327 241 90 NA 279-3172 504 1 pc.

฿ 1,068.59

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Deep Model 0.45 325 260 90 302 238 88 NA 279-3181 394 1 pc.

฿ 932.82

STAINLESS STEEL BASKETS 5 Piece(s) 8 Day(s) Deep Model 0.4 295 233 85 270 208 83 NA 279-3199 294 1 pc.

฿ 811.92

STAINLESS STEEL BASKETS 1 Piece(s) 1 Day(s) Deep Model 0.4 250 200 80 223 177 75 NA 279-3202 241 1 pc.

฿ 646.71

STAINLESS STEEL BASKETS 1 Piece(s) 12 Day(s) Deep Model 0.4 210 175 75 187 147 68 NA 279-3211 177 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All-stainless steel is also strong for heat and high temperature sterilization is also possible.

Specification

●11 Mesh

Materials

●Stainless Steel(SUS304)