(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wash Basin (SH-516)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-516
SH-516-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Size (Denomination) External Dimensions: Height
(mm)
Major Diameter
(mm)
Usable Inner Dimensions: Height
(mm)
Inner Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,489.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 3.7 31cm 80 312 79 285 311-2713 550 1 pc.

฿ 3,100.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 4.7 34cm 92 336 89 300 311-2721 570 1 pc.

Basic Specifications

Product Description

[Features]
· Rust-resistant and durable.

Part Number
SH-516
SH-516-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Size (Denomination) External Dimensions: Height
(mm)
Major Diameter
(mm)
Usable Inner Dimensions: Height
(mm)
Inner Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,489.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 3.7 31cm 80 312 79 285 311-2713 550 1 pc.

฿ 3,100.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 4.7 34cm 92 336 89 300 311-2721 570 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1