(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Drip Vat (WC-6)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WC-4
WC-6
WC-8
WC-10
WC-12
WC-15
WC-18
WC-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Denomination) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,672.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 4 Sheets 576 368 64 563 353 63 500-6783 1540 1 pc.

฿ 2,734.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 6 Sheets 476 332 48 414 320 47 500-6791 920 1 pc.

฿ 2,011.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 8 Sheets 406 292 41 393 278 40 500-6805 570 1 pc.

฿ 1,495.00

STAINLESS STEEL PANS 1 Piece(s) Same day 10 Sheets 350 265 41 339 254 40 500-6813 500 1 pc.

฿ 1,341.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 12 Sheets 321 250 40 308 240 39 500-6821 440 1 pc.

฿ 1,185.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 15 Sheets 295 230 40 283 219 39 500-6830 360 1 pc.

฿ 1,000.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 18 Sheets 267 203 33 255 194 32 500-6848 300 1 pc.

฿ 872.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 21 Sheets 248 200 33 234 188 32 500-6856 270 1 pc.

Basic Specifications

Product Description

Stainless steel drainer.
[Features]
·stainless steel (SUS304).
[Applications]
·Can be used for square butt QB type and shallow butt NC type.

Part Number
WC-4
WC-6
WC-8
WC-10
WC-12
WC-15
WC-18
WC-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Denomination) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,672.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 4 Sheets 576 368 64 563 353 63 500-6783 1540 1 pc.

฿ 2,734.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 6 Sheets 476 332 48 414 320 47 500-6791 920 1 pc.

฿ 2,011.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 8 Sheets 406 292 41 393 278 40 500-6805 570 1 pc.

฿ 1,495.00

STAINLESS STEEL PANS 1 Piece(s) Same day 10 Sheets 350 265 41 339 254 40 500-6813 500 1 pc.

฿ 1,341.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 12 Sheets 321 250 40 308 240 39 500-6821 440 1 pc.

฿ 1,185.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 15 Sheets 295 230 40 283 219 39 500-6830 360 1 pc.

฿ 1,000.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 18 Sheets 267 203 33 255 194 32 500-6848 300 1 pc.

฿ 872.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 21 Sheets 248 200 33 234 188 32 500-6856 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used for square tray QB type and shallow bat NC type.

Specification

●SPQ(sheet):10

Materials

●Stainless Steel(SUS304)