(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SH-3729C |
SH-4735C |
SH-6644C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Food Tray) | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
Trusco Code | Mass (g) |
Compatible Body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,611.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | Small size | 380 | 300 | 332-0251 | 590 | SH-3729-□□ | 1 pc. | ||
฿ 1,873.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | Mid-size | 480 | 360 | 332-0502 | 940 | SH-4735-□□ | 1 pc. | ||
฿ 3,047.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | Extra Large | 670 | 450 | 332-0626 | 1850 | SH-6644-□□ | 1 pc. |
Hotel-pan lid for drying food and protecting it from dust.
[Features]
· Large size, optimal for transporting food.
· Deep bead allows complete locking when stacked, resulting in excellent stability.
· Lid can be used with all shallow-type and deep-type hotel pan models.
[Applications]
· Lid is flat, so it can also be used as a tray.
· Transporting food.
Part Number |
---|
SH-3729C |
SH-4735C |
SH-6644C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Food Tray) | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
Trusco Code | Mass (g) |
Compatible Body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,611.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | Small size | 380 | 300 | 332-0251 | 590 | SH-3729-□□ | 1 pc. | ||
฿ 1,873.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | Mid-size | 480 | 360 | 332-0502 | 940 | SH-4735-□□ | 1 pc. | ||
฿ 3,047.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | Extra Large | 670 | 450 | 332-0626 | 1850 | SH-6644-□□ | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?