(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18-8 Stainless Steel Food Tray (SH-3729-11)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-3729-08
SH-3729-08H
SH-3729-11
SH-3729-11H
SH-4735-08
SH-4735-08H
SH-4735-11
SH-4735-11H
SH-5537-08
SH-5537-08H
SH-5537-11
SH-5537-11H
SH-6644-09
SH-6644-09H
SH-6644-12
SH-6644-12H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Tray) Type Details External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 3,266.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Small size No handle 370 290 80 357 274 79 332-0219 0.94 1 pc.

฿ 4,050.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Small size With handle 370 290 80 357 274 79 332-0227 1.14 1 pc.

฿ 3,614.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Small size No handle 370 290 110 357 274 109 332-0235 1.14 1 pc.

฿ 4,441.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Small size With handle 370 290 110 357 274 109 332-0243 1.29 1 pc.

฿ 4,005.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Mid-size No handle 470 350 80 454 334 79 332-0464 1.40 1 pc.

฿ 4,789.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Mid-size With handle 470 350 80 454 334 79 332-0472 1.55 1 pc.

฿ 4,396.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Mid-size No handle 470 350 110 454 334 109 332-0481 1.84 1 pc.

฿ 5,225.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Mid-size With handle 470 350 110 454 334 109 332-0499 1.99 1 pc.

฿ 4,528.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Large Format No handle 550 370 80 532 352 79 332-0511 1.68 1 pc.

฿ 5,398.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Large Format With handle 550 370 80 532 352 79 332-0529 1.83 1 pc.

฿ 5,050.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Large Format No handle 550 370 110 532 352 109 332-0537 1.59 1 pc.

฿ 5,834.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Large Format With handle 550 370 110 532 352 109 332-0545 1.74 1 pc.

฿ 5,398.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Extra Large No handle 660 435 90 640 420 89 332-0588 2.59 1 pc.

฿ 6,225.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Extra Large With handle 660 435 90 640 420 89 332-0596 2.74 1 pc.

฿ 5,921.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Extra Large No handle 660 435 120 640 420 119 332-0600 3.10 1 pc.

฿ 6,748.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Extra Large With handle 660 435 120 640 420 119 332-0618 3.25 1 pc.

Basic Specifications

Product Description

Large-size hotel pan, optimal for transporting food.
[Features]
· Deep bead machining allows complete locking when stacked, resulting in excellent stability.

Part Number
SH-3729-08
SH-3729-08H
SH-3729-11
SH-3729-11H
SH-4735-08
SH-4735-08H
SH-4735-11
SH-4735-11H
SH-5537-08
SH-5537-08H
SH-5537-11
SH-5537-11H
SH-6644-09
SH-6644-09H
SH-6644-12
SH-6644-12H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Tray) Type Details External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 3,266.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Small size No handle 370 290 80 357 274 79 332-0219 0.94 1 pc.

฿ 4,050.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Small size With handle 370 290 80 357 274 79 332-0227 1.14 1 pc.

฿ 3,614.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Small size No handle 370 290 110 357 274 109 332-0235 1.14 1 pc.

฿ 4,441.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Small size With handle 370 290 110 357 274 109 332-0243 1.29 1 pc.

฿ 4,005.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Mid-size No handle 470 350 80 454 334 79 332-0464 1.40 1 pc.

฿ 4,789.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Mid-size With handle 470 350 80 454 334 79 332-0472 1.55 1 pc.

฿ 4,396.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Mid-size No handle 470 350 110 454 334 109 332-0481 1.84 1 pc.

฿ 5,225.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Mid-size With handle 470 350 110 454 334 109 332-0499 1.99 1 pc.

฿ 4,528.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Large Format No handle 550 370 80 532 352 79 332-0511 1.68 1 pc.

฿ 5,398.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Large Format With handle 550 370 80 532 352 79 332-0529 1.83 1 pc.

฿ 5,050.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Large Format No handle 550 370 110 532 352 109 332-0537 1.59 1 pc.

฿ 5,834.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Large Format With handle 550 370 110 532 352 109 332-0545 1.74 1 pc.

฿ 5,398.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Extra Large No handle 660 435 90 640 420 89 332-0588 2.59 1 pc.

฿ 6,225.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Extra Large With handle 660 435 90 640 420 89 332-0596 2.74 1 pc.

฿ 5,921.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Extra Large No handle 660 435 120 640 420 119 332-0600 3.10 1 pc.

฿ 6,748.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Extra Large With handle 660 435 120 640 420 119 332-0618 3.25 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1