(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Bacterial Cafeteria Tray with Stopper - Transportable (K02700000331)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K02700000331
K02700000332
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Supply Tray) Trusco Code Amount Of Content

฿ 8,343.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Transporting Type 387-2700 1 pc.

฿ 8,698.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Transporting Type with Hole 387-2718 1 pc.

Basic Specifications

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • External Dimensions: Width(mm)
    603
  • External Dimensions: Depth(mm)
    382
  • External Dimensions: Height(mm)
    135
  • Usable Inner Dimensions : Width(mm)
    591
  • Usable Inner Dimensions: Depth(mm)
    371
  • Usable Inner Dimensions: Height(mm)
    134
  • Body / Option
    Main Body
  • Mass(g)
    3300
  • Specifications
    Stainless Steel (SUS304) (Contains Copper)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Antibacterial stainless-steel products belonging to this series have an antibacterial effect that is inherent in the material itself.
· The material is antibacterial stainless steel, which means that it is not vulnerable to peeling or wear, unlike products with a coating of fluorine or silicon, etc.
· Doubling as handles, the clips are each made from a single piece of wire, so they are durable, hard to bend, and rust-resistant.
· Free of joins, and therefore hygienic and easy to clean.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities, nursing homes for the elderly, etc.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
· For transporting, stacking and storing food and ingredients.
[Caution]
· Lid cannot be used when the hotel pan is being carried.
· In antibacterial stainless steel products, the antibacterial effect only works on bacteria adhering to the metal surface. It cannot be used to purify water or to sterilize the food itself.
· If the surface of the product is soiled, or acquires a film of grease, its antibacterial power will decrease. When caring for the product, wash it well.
· Never place the product on direct heat, and never heat it while empty.

Part Number
K02700000331
K02700000332
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Supply Tray) Trusco Code Amount Of Content

฿ 8,343.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Transporting Type 387-2700 1 pc.

฿ 8,698.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Transporting Type with Hole 387-2718 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1